JAJSQE5 may 2023 SN74LV2T74-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | -40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
FMAX | CL = 15 pF | 130 | 170 | 110 | MHz | |||||
CL = 50 pF | 90 | 140 | 75 | MHz | ||||||
tPLH | PRE or CLR | Q or Q | CL = 15 pF | 4.8 | 7.7 | 1 | 9 | nS | ||
tPHL | 4.8 | 7.7 | 1 | 9 | nS | |||||
tPLH | CLK | Q or Q | 4.6 | 7.3 | 1 | 8.5 | nS | |||
tPHL | 4.6 | 7.3 | 1 | 8.5 | nS | |||||
tPLH | PRE or CLR | Q or Q | CL = 50 pF | 6.3 | 9.7 | 1 | 11 | nS | ||
tPHL | 6.3 | 9.7 | 1 | 11 | nS | |||||
tPLH | CLK | Q or Q | 6.1 | 9.3 | 1 | 10 | nS | |||
tPHL | 6.1 | 9.3 | 1 | 10 | nS |