JAJSPJ0C August 2005 – December 2022 SN74LVCH8T245
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | TEST CONDITIONS | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
tPLH, tPHL | A | B | VCCB = 1.8 V ± 0.15 V | 1.7 | 21.9 | ns |
VCCB = 2.5 V ± 0.2 V | 1.3 | 9.2 | ||||
VCCB = 3.3 V ± 0.3 V | 1 | 7.4 | ||||
VCCB = 5 V ± 0.5 V | 0.4 | 7.1 | ||||
tPLH, tPHL | B | A | VCCB = 1.8 V ± 0.15 V | 0.9 | 23.8 | ns |
VCCB = 2.5 V ± 0.2 V | 0.8 | 23.6 | ||||
VCCB = 3.3 V ± 0.3 V | 0.7 | 23.4 | ||||
VCCB = 5 V ± 0.5 V | 0.7 | 23.4 | ||||
tPHZ, tPLZ | OE | A | VCCB = 1.8 V ± 0.15 V | 1.5 | 29.6 | ns |
VCCB = 2.5 V ± 0.2 V | 1.5 | 29.4 | ||||
VCCB = 3.3 V ± 0.3 V | 1.5 | 29.3 | ||||
VCCB = 5 V ± 0.5 V | 1.4 | 29.2 | ||||
tPHZ, tPLZ | OE | B | VCCB = 1.8 V ± 0.15 V | 2.4 | 32.2 | ns |
VCCB = 2.5 V ± 0.2 V | 1.9 | 13.1 | ||||
VCCB = 3.3 V ± 0.3 V | 1.7 | 12 | ||||
VCCB = 5 V ± 0.5 V | 1.3 | 10.3 | ||||
tPZH, tPZL | OE | A | VCCB = 1.8 V ± 0.15 V | 0.4 | 24 | ns |
VCCB = 2.5 V ± 0.2 V | 0.4 | 23.8 | ||||
VCCB = 3.3 V ± 0.3 V | 0.4 | 23.7 | ||||
VCCB = 5 V ± 0.5 V | 0.4 | 23.7 | ||||
tPZH, tPZL | OE | B | VCCB = 1.8 V ± 0.15 V | 1.8 | 32 | ns |
VCCB = 2.5 V ± 0.2 V | 1.5 | 16 | ||||
VCCB = 3.3 V ± 0.3 V | 1.2 | 12.6 | ||||
VCCB = 5 V ± 0.5 V | 0.9 | 10.8 |