JAJSPJ0C August 2005 – December 2022 SN74LVCH8T245
PRODUCTION DATA
Both VCCA and VCCB can be supplied at any voltage from 1.65 V to 5.5 V, making the device suitable for translating between any of the voltage nodes: 1.8 V, 2.5 V, 3.3 V, and 5 V.