JAJSKP5A December 2020 – September 2021 TAS2764
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | ICGA_NG_EN | RW | 0h | Better and audio friendly ICGA feature (when Noise gate is enabled) 0b = Feature disabled 1b = Feature enabled |
6 | DG_CLK | RW | 0h | Diagnostic generate clock source is 0b = internal osscilator 1b = external SBCLK and FSYNC |
5 | ICG_MODE | RW | 0h | Device attenuation is 0b = BOP and Limiter attenuation added together 1b = Max attenuation of either BOP or limiter |
4-0 | DG_SIG[4:0] | RW | Dh | Selects Tone Freq for DG MODE 00h = Zero input (Idle channel) 01h = -6 dBFS positive DC 02h = -6 dBFS negative DC 03h = -12 dBFS positive DC 04h = -12 dBFS negative DC 05h = -18 dBFS positive DC 06h = -18 dBFS negative DC 07h = -24 dBFS positive DC 08h = -24 dBFS negative DC 09h = -30 dBFS positive DC 0Ah = -30 dBFS negative DC 0Bh = -6 dBFS fs/4 0Ch = -4.8 dBFS fs/6 0Dh = 0 dBFS 1KHz sine 0Eh = Programmable DC using B0_P4, registers 0x08 to 0x0B 0Fh-1Fh = Reserved |