JAJSKP5A December 2020 – September 2021 TAS2764
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R | 0h | Reserved |
6 | STATUS_TX | RW | 0h | TDM TX status transmit enable. 0b = Disabled 1b = Enabled |
5-0 | STATUS_SLOT[5:0] | RW | 8h | TDM TX status time slot. |
Bit7- PVDD status(Cannot be read post analog blocks shutdown) 0b = PVDD UVLO not detected 1b = PVDD UVLO detected | ||||
Bit6 -Over Current status(Cannot be read post analog blocks shutdown) 0b = No OC detected 1b = OC detected | ||||
Bit5- Over Temp status(Cannot be read post analog blocks shutdown) 0b = No OT detected 1b = OT detected | ||||
Bit4- BOP status 0b = BOP not detected 1b = BOP detected | ||||
Bit3- Signal distortion limiter status 0b = No distortion limiter or ICLA gain applied 1b = Gain attenuation done due to distortion limiter/ICLA | ||||
Bit2- Noise Gate status 0b = Device in normal mode 1b = Device in Noise Gate mode | ||||
Bit1- Class D Power Stage status 0b = Class D Power switch connected to VBAT1S 1b = Class D Power switch connected to PVDD | ||||
Bit0- Power Up state (Cannot be read post analog blocks shutdown) 0b = Device is powered down 1b = Device is in active state |