JAJSKP5A December 2020 – September 2021 TAS2764
PRODUCTION DATA
Bit | Field | Type | Reset | Description | |
---|---|---|---|---|---|
7-6 | CDS_MODE[1:0] | RW | 0h | Class-D switching mode 00b =Y-Bridge, high power on VBAT1S 01b = VBAT1S Only Supply of Class D 10b =PVDD Only Supply of Class D 11b=Y-Bridge, low power on VBAT1S |
|
5-1 | AMP_LEVEL[4:0] | RW | 14h | Setting | |
00h | 11 dBV | ||||
01h | 11.5 dBV | ||||
02h | 12.0 dBV | ||||
03h | 12.5 dBV | ||||
….….….….….…. | ….….….….….…. | ||||
12h | 20 dBV | ||||
13h | 20.5 dBV | ||||
14h | 21 dBV | ||||
Others : Reserved | |||||
0 | Reserved | RW | 0h | Reserved |