JAJSKP5A December 2020 – September 2021 TAS2764
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply Voltage | AVDD | –0.3 | 2 | V | |
IOVDD | –0.3 | 2 | V | ||
PVDD | –0.3 | 18.5 | V | ||
VBAT1S | –0.3 | 6 | V | ||
PVDD-VBAT1S | -0.3 | 18 | V | ||
Internal Supply Voltage | DREG | -0.3 | 1.5 | V | |
Input voltage(2) | Digital IOs referenced to IOVDD supply | –0.3 | 2.3 | V | |
Operating free-air temperature, TA ; Device is functional and reliable, some performance characteristics may be degraded. | –40 | 85 | °C | ||
Performance free-air temperature, TP ; All performance characteristics are met. | –20 | 70 | °C | ||
Operating junction temperature, TJ | –40 | 125 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |