JAJSKP5A December 2020 – September 2021 TAS2764
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | LVS_TMODE | RW | 1h | Low-Voltage signaling detection threshold is 0b = Fixed 1b = Relative to VBAT1S voltage |
6 | Reserved | RW | 0h | Reserved |
5 | Reserved | RW | 1h | Reserved |
4-0 | LVS_FTH[4:0] | RW | 8h | Threshold for LVS when CDS_MODE=2'b00 0h = -18.5 dBFS 1h=-18.25 dBFS (default) 2h=-18 dBFS 3h = -17.75 dBFS 4h=-17.5 dBFS .. 8h=-16.5 dBFS .. 1Eh=-11 dBFS 1Fh=-10.75 dBFS |