JAJSJY2B june 2021 – march 2023 TCA39306
PRODUCTION DATA
Standard mode | Fast mode | Fast mode plus |
(fSCL = 100 kHz, | (fSCL = 400 kHz, | (fSCL = 1000 kHz, |
tr = 1 μs) | tr = 300 ns) | tr = 120 ns) |
VOL = 0.2 x VDPUX , IOL = 2 mA when VDPUX ≤ 2 V | ||
VOL = 0.4 V, IOL = 3 mA when VDPUX > 2 V |