JAJSJY2B june 2021 – march 2023 TCA39306
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
TPLH | Low-to-high propagation delay(1) | VCC1 = 0.85 V, VCC2 = 1.98 V, RL_Input = 1.35 kΩ | CL = 15 pF | 13 | ns | ||
CL = 50 pF | 32 | ||||||
VCC1 = 0.85 V, VCC2 = 3.6 V, RL_Input = 1.35 kΩ | CL = 15 pF | 15 | ns | ||||
CL = 50 pF | 45 | ||||||
VCC1 = 0.85 V, VCC2 = 5.5 V, RL_Input = 1.35 kΩ | CL = 15 pF | 20 | ns | ||||
CL = 50 pF | 46 | ||||||
VCC1 = 1.65 V, VCC2 = 3.6 V, RL_Input = 1.35 kΩ | CL = 15 pF | 8 | ns | ||||
CL = 50 pF | 20 | ||||||
VCC1 = 1.65 V, VCC2 = 5.5 V, RL_Input = 1.35 kΩ | CL = 15 pF | 15 | ns | ||||
CL = 50 pF | 35 | ||||||
VCC1 = 3 V, VCC2 = 5.5 V, RL_Input = 1.35 kΩ | CL = 15 pF | 2 | ns | ||||
CL = 50 pF | 5 | ||||||
TPHL | High-to-low propagation delay(1) | VCC1 = 0.85 V, VCC2 = 1.98 V, RL_Input = 1.35 kΩ | CL = 15 pF | 3 | ns | ||
CL = 50 pF | 4 | ||||||
VCC1 = 0.85 V, VCC2 = 3.6 V, RL_Input = 1.35 kΩ | CL = 15 pF | 3 | ns | ||||
CL = 50 pF | 5 | ||||||
VCC1 = 0.85 V, VCC2 = 5.5 V, RL_Input = 1.35 kΩ | CL = 15 pF | 3 | ns | ||||
CL = 50 pF | 5 | ||||||
VCC1 = 1.65 V, VCC2 = 3.6 V, RL_Input = 1.35 kΩ | CL = 15 pF | 2 | ns | ||||
CL = 50 pF | 3 | ||||||
VCC1 = 1.65 V, VCC2 = 5.5 V, RL_Input = 1.35 kΩ | CL = 15 pF | 3 | ns | ||||
CL = 50 pF | 3 | ||||||
VCC1 = 3 V, VCC2 = 5.5 V, RL_Input = 1.35 kΩ | CL = 15 pF | 1.5 | ns | ||||
CL = 50 pF | 2 |