JAJSNX3 February 2024 TCAN1465-Q1 , TCAN1469-Q1
ADVANCE INFORMATION
DATA_y is shown in Figure 10-32 and described in Table 10-34.
Return to Summary Table.
Register address 39h through 40h
Offset = 39h + (y x 1h); where y = 0h to 7h for TCAN1465-Q1 and TCAN1469-Q1
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DATAx | |||||||
R/W-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | DATAx | R/W | 00h | CAN data byte x |