JAJSNX3 February 2024 TCAN1465-Q1 , TCAN1469-Q1
ADVANCE INFORMATION
INT_RSVD_y is shown in Figure 10-50 and described in Table 10-52.
Return to Summary Table.
Register address 58h through 5Fh
Offset = 58h + (y x 1h); where y = 0h to 7h
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | |||||||
R-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | RSVD | R | 00h | Reserved |