JAJSNX3 February 2024 TCAN1465-Q1 , TCAN1469-Q1
ADVANCE INFORMATION
WAKE_PIN_CONFIG is shown in Figure 10-7 and described in Table 10-9.
Return to Summary Table.
Register to configure the behavior of the WAKE pin.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
WAKE_CONFIG | WAKE_STAT | WAKE_WIDTH_INVALID | WAKE_WIDTH_MAX | ||||
R/W-00b | R/W0C/H-00b | R/W-01b | R/W-00b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | WAKE_CONFIG | R/W | 00b | Wake pin configuration: Note: Pulse requires more programming 00b = Bi-directional - either edge 01b = Rising edge 10b = Falling edge 11b = Pulse |
5-4 | WAKE_STAT | R/W0C/H | 00b | Status of the WAKE pin 00b = No change 01b = Rising edge 10b = Falling edge 11b = Pulse Note: The status of the WAKE pin is displayed here after a state change. 00 must be written to these bits to clear the change. For Filtered WAKE Rising or falling edge is displayed depending upon selected method from register 12h[7] |
3-2 | WAKE_WIDTH_INVALID | R/W | 01b | Pulses less than or equal to these
pulses are considered invalid 00b = 5ms and sets tWAKE_WIDTH_MIN to 10ms 01b = 10ms and sets tWAKE_WIDTH_MIN to 20ms 10b = 20ms and sets tWAKE_WIDTH_MIN to 40ms 11b = 40ms and sets tWAKE_WIDTH_MIN to 80ms |
1-0 | WAKE_WIDTH_MAX | R/W | 00b | Maximum WAKE pin input pulse width to
be considered valid. 00b = 750ms 01b = 1000ms 10b = 1500ms 11b = 2000ms |