JAJSNX3 February 2024 TCAN1465-Q1 , TCAN1469-Q1
ADVANCE INFORMATION
SWE_EN is shown in Figure 10-18 and described in Table 10-20.
Return to Summary Table.
Enable the sleep wake error timer. Does not enable the timer for power on.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SWE_EN | RESERVED | CANSLNT_SWE_DIS | RESERVED | ||||
R/W-0b | R-0000b | R/W-1b | R-00b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | SWE_EN | R/W | 0b | Sleep wake error enable: NOTE: This
enables the SWE timer when coming out of sleep mode on a wake event.
If this is enabled a SPI read or write must take place within the
SWE timer window or the device goes back to sleep. 0b = Disabled 1b = Enabled |
6-3 | RSVD | R | 0000b | Reserved |
2 | CANSLNT_SWE_DIS | R/W | 1b | SWE timer is disabled from the CANSLNT flag and based only on tSilence 0b = Enabled 1b = Disabled |
1-0 | RSVD | R | 00b | Reserved |