JAJSNX3 February 2024 TCAN1465-Q1 , TCAN1469-Q1
ADVANCE INFORMATION
SW_CONFIG_3 is shown in Figure 10-36 and described in Table 10-38.
Return to Summary Table.
Frame Error Counter Threshold: these bits set the point at which the error counter reaches its maximum and on the next error frame overflows and set the FRAME_OVF flag. Default is 31 so the 32nd error sets the overflow flag for TCAN1465-Q1 and TCAN1469-Q1.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
FRAME_CNT_THRESHOLD | |||||||
R/W-1Fh |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | FRAME_CNT_THRESHOLD | R/W | 1Fh | Frame Error Counter Threshold: these bits set the point at which the error counter reaches its maximum and on the next error frame will overflow and set the FRAME_OVF flag. Default is 31 so the 32nd error will set the overflow flag. |