SPRS958H March 2016 – November 2019
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Four DDR3 devices are supported on the DDR EMIF consisting of four x8 DDR3 devices arranged as one bank (CS). These four devices may be mounted on a single side of the PCB, or may be mirrored in two pairs to save board space at a cost of increased routing complexity and parts on the backside of the PCB.