SPRS958H March 2016 – November 2019
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 4-3 describes the device multiplexing (no characteristics are available).
NOTE
This table doesn't take into account subsystem multiplexing signals. Subsystem multiplexing signals are described in Section 4.4, Signal Descriptions.
NOTE
For more information, see Control Module chapter, PAD Functional Multiplexing and Configuration section in the device TRM.
NOTE
Configuring two pins to the same input signal is not supported as it can yield unexpected results. This can be easily prevented with the proper software configuration (Hi-Z mode is not an input signal).
NOTE
When a pad is set into a multiplexing mode which is not defined by pin multiplexing, that pad’s behavior is undefined. This should be avoided.
NOTE
In some cases Table 4-3 may present more than one signal per muxmode for the same ball. First signal in the list is the dominant function as selected via CTRL_CORE_PAD_* register.
All other signals are virtual functions that present alternate multiplexing options. This virtual functions are controlled via CTRL_CORE_ALT_SELECT_MUX or CTRL_CORE_VIP_MUX_SELECT register. For more information on how to use these options, see Pad Configuration Registers section, Control Module chapter in the device TRM.
CAUTION
The I/O timings provided in Section 7, Timing Requirements and Switching Characteristics are valid only if signals within a single IOSET are used. The IOSETs are defined in the corresponding tables.
NOTE
Dual rank support is not available on this device, but signal names are retained for consistency with the TDA2xx family of devices.
ADDRESS | REGISTER NAME | BALL NUMBER | MUXMODE FIELD SETTINGS (CTRL_CORE_PAD_*[3:0]) | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0 | 1 | 2 | 3* | 4* | 5* | 6* | 7 | 8* | 9 | 10 | 14* | 15 | |||
Y23 | ddr1_d26 | ||||||||||||||
Y19 | ddr1_d21 | ||||||||||||||
AE15 | xi_osc0 | ||||||||||||||
AH24 | ddr1_nck | ||||||||||||||
AG15 | ljcb_clkp | ||||||||||||||
AF24 | ddr1_d4 | ||||||||||||||
V25 | ddr1_ecc_d6 | ||||||||||||||
AB16 | ddr1_csn1 | ||||||||||||||
AG19 | hdmi1_data2x | ||||||||||||||
AF21 | ddr1_a4 | ||||||||||||||
AG5 | csi2_1_dx0 | ||||||||||||||
W23 | ddr1_ecc_d3 | ||||||||||||||
Y27 | ddr1_dqsn3 | ||||||||||||||
AC24 | ddr1_d14 | ||||||||||||||
AF28 | ddr1_d11 | ||||||||||||||
AA23 | ddr1_d24 | ||||||||||||||
AD18 | ddr1_a15 | ||||||||||||||
AH16 | hdmi1_clocky | ||||||||||||||
AH5 | csi2_1_dy0 | ||||||||||||||
AC20 | ddr1_a2 | ||||||||||||||
AA24 | ddr1_d27 | ||||||||||||||
W19 | ddr1_ecc_d2 | ||||||||||||||
AG21 | ddr1_rst | ||||||||||||||
AE28 | ddr1_dqsn1 | ||||||||||||||
AC11 | usb_txn0 | pcie_txn1 | |||||||||||||
AG25 | ddr1_dqsn0 | ||||||||||||||
AC17 | ddr1_odt1 | ||||||||||||||
AG4 | csi2_0_dy3 | ||||||||||||||
W20 | ddr1_d17 | ||||||||||||||
AF14 | rtc_iso | ||||||||||||||
AA27 | ddr1_dqm3 | ||||||||||||||
AF25 | ddr1_d0 | ||||||||||||||
AF2 | csi2_0_dx2 | ||||||||||||||
AF23 | ddr1_d6 | ||||||||||||||
AG18 | hdmi1_data1x | ||||||||||||||
AH6 | csi2_1_dy1 | ||||||||||||||
AG10 | sata1_txn0 | ||||||||||||||
AF20 | ddr1_rasn | ||||||||||||||
V26 | ddr1_dqm_ecc | ||||||||||||||
V20 | ddr1_d16 | ||||||||||||||
AH13 | pcie_rxp0 | ||||||||||||||
AC18 | ddr1_casn | ||||||||||||||
AG9 | sata1_rxp0 | ||||||||||||||
AH23 | ddr1_csn0 | ||||||||||||||
AE11 | usb2_dp | ||||||||||||||
Y24 | ddr1_d28 | ||||||||||||||
AH15 | ljcb_clkn | ||||||||||||||
AD20 | ddr1_a0 | ||||||||||||||
AA25 | ddr1_d30 | ||||||||||||||
AD14 | rtc_osc_xo | ||||||||||||||
AC25 | ddr1_d13 | ||||||||||||||
AB23 | ddr1_dqm1 | ||||||||||||||
AE1 | csi2_0_dx0 | ||||||||||||||
AH19 | hdmi1_data2y | ||||||||||||||
AB27 | ddr1_d22 | ||||||||||||||
AG14 | pcie_txn0 | ||||||||||||||
Y28 | ddr1_dqs3 | ||||||||||||||
AB19 | ddr1_a3 | ||||||||||||||
AH10 | sata1_txp0 | ||||||||||||||
AG24 | ddr1_ck | ||||||||||||||
AE24 | ddr1_d5 | ||||||||||||||
AC15 | xi_osc1 | ||||||||||||||
AC21 | ddr1_a12 | ||||||||||||||
AF12 | usb_rxn0 | pcie_rxn1 | |||||||||||||
AH9 | sata1_rxn0 | ||||||||||||||
AC26 | ddr1_dqm2 | ||||||||||||||
AA28 | ddr1_d31 | ||||||||||||||
AD23 | ddr1_dqm0 | ||||||||||||||
AE27 | ddr1_dqs1 | ||||||||||||||
AF27 | ddr1_d9 | ||||||||||||||
V24 | ddr1_ecc_d5 | ||||||||||||||
AG27 | ddr1_d10 | ||||||||||||||
AF22 | ddr1_a8 | ||||||||||||||
AH21 | ddr1_wen | ||||||||||||||
AE21 | ddr1_a7 | ||||||||||||||
AC12 | usb1_dm | ||||||||||||||
Y20 | ddr1_d23 | ||||||||||||||
AC27 | ddr1_d20 | ||||||||||||||
AE23 | ddr1_d7 | ||||||||||||||
AG22 | ddr1_cke | ||||||||||||||
AD27 | ddr1_dqs2 | ||||||||||||||
AH26 | ddr1_d3 | ||||||||||||||
AH14 | pcie_txp0 | ||||||||||||||
AD21 | ddr1_a10 | ||||||||||||||
Y25 | ddr1_ecc_d4 | ||||||||||||||
AE17 | ddr1_a14 | ||||||||||||||
AG7 | csi2_1_dy2 | ||||||||||||||
AH18 | hdmi1_data1y | ||||||||||||||
AH22 | ddr1_a5 | ||||||||||||||
W22 | ddr1_ecc_d0 | ||||||||||||||
V23 | ddr1_ecc_d1 | ||||||||||||||
AE12 | usb_rxp0 | pcie_rxp1 | |||||||||||||
AE14 | rtc_osc_xi_clkin32 | ||||||||||||||
AF3 | csi2_0_dy2 | ||||||||||||||
AG23 | ddr1_a6 | ||||||||||||||
AG6 | csi2_1_dx1 | ||||||||||||||
AB18 | ddr1_ba2 | ||||||||||||||
AG17 | hdmi1_data0x | ||||||||||||||
AF26 | ddr1_d1 | ||||||||||||||
AD11 | usb_txp0 | pcie_txp1 | |||||||||||||
V27 | ddr1_dqs_ecc | ||||||||||||||
AF17 | ddr1_ba0 | ||||||||||||||
AE26 | ddr1_d12 | ||||||||||||||
AC19 | ddr1_a1 | ||||||||||||||
AG13 | pcie_rxn0 | ||||||||||||||
AB28 | ddr1_d18 | ||||||||||||||
Y26 | ddr1_ecc_d7 | ||||||||||||||
AH3 | csi2_0_dx4 | ||||||||||||||
AD22 | ddr1_a11 | ||||||||||||||
AD28 | ddr1_dqsn2 | ||||||||||||||
AD2 | csi2_0_dy0 | ||||||||||||||
AE18 | ddr1_ba1 | ||||||||||||||
AE20 | ddr1_odt0 | ||||||||||||||
AF11 | usb2_dm | ||||||||||||||
AD15 | xo_osc0 | ||||||||||||||
AH7 | csi2_1_dx2 | ||||||||||||||
AE22 | ddr1_a9 | ||||||||||||||
Y18 | ddr1_vref0 | ||||||||||||||
AC13 | xo_osc1 | ||||||||||||||
AD12 | usb1_dp | ||||||||||||||
Y22 | ddr1_d25 | ||||||||||||||
AH17 | hdmi1_data0y | ||||||||||||||
AH4 | csi2_0_dx3 | ||||||||||||||
AE2 | csi2_0_dy1 | ||||||||||||||
AG26 | ddr1_d2 | ||||||||||||||
AH25 | ddr1_dqs0 | ||||||||||||||
AF18 | ddr1_a13 | ||||||||||||||
AC28 | ddr1_d19 | ||||||||||||||
AG3 | csi2_0_dy4 | ||||||||||||||
V28 | ddr1_dqsn_ecc | ||||||||||||||
AC23 | ddr1_d8 | ||||||||||||||
F22 | porz | ||||||||||||||
AG16 | hdmi1_clockx | ||||||||||||||
AF1 | csi2_0_dx1 | ||||||||||||||
AA26 | ddr1_d29 | ||||||||||||||
AD25 | ddr1_d15 | ||||||||||||||
0x1400 | CTRL_CORE_PAD_GPMC_AD0 | M6 | gpmc_ad0 | vin1a_d0 | vout3_d0 | gpio1_6 | sysboot0 | ||||||||
0x1404 | CTRL_CORE_PAD_GPMC_AD1 | M2 | gpmc_ad1 | vin1a_d1 | vout3_d1 | gpio1_7 | sysboot1 | ||||||||
0x1408 | CTRL_CORE_PAD_GPMC_AD2 | L5 | gpmc_ad2 | vin1a_d2 | vout3_d2 | gpio1_8 | sysboot2 | ||||||||
0x140C | CTRL_CORE_PAD_GPMC_AD3 | M1 | gpmc_ad3 | vin1a_d3 | vout3_d3 | gpio1_9 | sysboot3 | ||||||||
0x1410 | CTRL_CORE_PAD_GPMC_AD4 | L6 | gpmc_ad4 | vin1a_d4 | vout3_d4 | gpio1_10 | sysboot4 | ||||||||
0x1414 | CTRL_CORE_PAD_GPMC_AD5 | L4 | gpmc_ad5 | vin1a_d5 | vout3_d5 | gpio1_11 | sysboot5 | ||||||||
0x1418 | CTRL_CORE_PAD_GPMC_AD6 | L3 | gpmc_ad6 | vin1a_d6 | vout3_d6 | gpio1_12 | sysboot6 | ||||||||
0x141C | CTRL_CORE_PAD_GPMC_AD7 | L2 | gpmc_ad7 | vin1a_d7 | vout3_d7 | gpio1_13 | sysboot7 | ||||||||
0x1420 | CTRL_CORE_PAD_GPMC_AD8 | L1 | gpmc_ad8 | vin1a_d8 | vout3_d8 | gpio7_18 | sysboot8 | ||||||||
0x1424 | CTRL_CORE_PAD_GPMC_AD9 | K2 | gpmc_ad9 | vin1a_d9 | vout3_d9 | gpio7_19 | sysboot9 | ||||||||
0x1428 | CTRL_CORE_PAD_GPMC_AD10 | J1 | gpmc_ad10 | vin1a_d10 | vout3_d10 | gpio7_28 | sysboot10 | ||||||||
0x142C | CTRL_CORE_PAD_GPMC_AD11 | J2 | gpmc_ad11 | vin1a_d11 | vout3_d11 | gpio7_29 | sysboot11 | ||||||||
0x1430 | CTRL_CORE_PAD_GPMC_AD12 | H1 | gpmc_ad12 | vin1a_d12 | vout3_d12 | gpio1_18 | sysboot12 | ||||||||
0x1434 | CTRL_CORE_PAD_GPMC_AD13 | J3 | gpmc_ad13 | vin1a_d13 | vout3_d13 | gpio1_19 | sysboot13 | ||||||||
0x1438 | CTRL_CORE_PAD_GPMC_AD14 | H2 | gpmc_ad14 | vin1a_d14 | vout3_d14 | gpio1_20 | sysboot14 | ||||||||
0x143C | CTRL_CORE_PAD_GPMC_AD15 | H3 | gpmc_ad15 | vin1a_d15 | vout3_d15 | gpio1_21 | sysboot15 | ||||||||
0x1440 | CTRL_CORE_PAD_GPMC_A0 | R6 | gpmc_a0 | vin1a_d16 | vout3_d16 | vin2a_d0 vin1a_d0 | vin1b_d0 | i2c4_scl | uart5_rxd | gpio7_3 gpmc_a26 gpmc_a16 | Driver off | ||||
0x1444 | CTRL_CORE_PAD_GPMC_A1 | T9 | gpmc_a1 | vin1a_d17 | vout3_d17 | vin2a_d1 vin1a_d1 | vin1b_d1 | i2c4_sda | uart5_txd | gpio7_4 | Driver off | ||||
0x1448 | CTRL_CORE_PAD_GPMC_A2 | T6 | gpmc_a2 | vin1a_d18 | vout3_d18 | vin2a_d2 vin1a_d2 | vin1b_d2 | uart7_rxd | uart5_ctsn | gpio7_5 | Driver off | ||||
0x144C | CTRL_CORE_PAD_GPMC_A3 | T7 | gpmc_a3 | qspi1_cs2 | vin1a_d19 | vout3_d19 | vin2a_d3 vin1a_d3 | vin1b_d3 | uart7_txd | uart5_rtsn | gpio7_6 | Driver off | |||
0x1450 | CTRL_CORE_PAD_GPMC_A4 | P6 | gpmc_a4 | qspi1_cs3 | vin1a_d20 | vout3_d20 | vin2a_d4 vin1a_d4 | vin1b_d4 | i2c5_scl | uart6_rxd | gpio1_26 | Driver off | |||
0x1454 | CTRL_CORE_PAD_GPMC_A5 | R9 | gpmc_a5 | vin1a_d21 | vout3_d21 | vin2a_d5 vin1a_d5 | vin1b_d5 | i2c5_sda | uart6_txd | gpio1_27 | Driver off | ||||
0x1458 | CTRL_CORE_PAD_GPMC_A6 | R5 | gpmc_a6 | vin1a_d22 | vout3_d22 | vin2a_d6 vin1a_d6 | vin1b_d6 | uart8_rxd | uart6_ctsn | gpio1_28 | Driver off | ||||
0x145C | CTRL_CORE_PAD_GPMC_A7 | P5 | gpmc_a7 | vin1a_d23 | vout3_d23 | vin2a_d7 vin1a_d7 | vin1b_d7 | uart8_txd | uart6_rtsn | gpio1_29 | Driver off | ||||
0x1460 | CTRL_CORE_PAD_GPMC_A8 | N7 | gpmc_a8 | vin1a_hsync0 | vout3_hsync | vin1b_hsync1 | timer12 | spi4_sclk | gpio1_30 | Driver off | |||||
0x1464 | CTRL_CORE_PAD_GPMC_A9 | R4 | gpmc_a9 | vin1a_vsync0 | vout3_vsync | vin1b_vsync1 | timer11 | spi4_d1 | gpio1_31 | Driver off | |||||
0x1468 | CTRL_CORE_PAD_GPMC_A10 | N9 | gpmc_a10 | vin1a_de0 | vout3_de | vin1b_clk1 | timer10 | spi4_d0 | gpio2_0 | Driver off | |||||
0x146C | CTRL_CORE_PAD_GPMC_A11 | P9 | gpmc_a11 | vin1a_fld0 | vout3_fld | vin2a_fld0 vin1a_fld0 | vin1b_de1 | timer9 | spi4_cs0 | gpio2_1 | Driver off | ||||
0x1470 | CTRL_CORE_PAD_GPMC_A12 | P4 | gpmc_a12 | vin2a_clk0 vin1a_clk0 | gpmc_a0 | vin1b_fld1 | timer8 | spi4_cs1 | dma_evt1 | gpio2_2 | Driver off | ||||
0x1474 | CTRL_CORE_PAD_GPMC_A13 | R3 | gpmc_a13 | qspi1_rtclk | vin2a_hsync0 vin1a_hsync0 | timer7 | spi4_cs2 | dma_evt2 | gpio2_3 | Driver off | |||||
0x1478 | CTRL_CORE_PAD_GPMC_A14 | T2 | gpmc_a14 | qspi1_d3 | vin2a_vsync0 vin1a_vsync0 | timer6 | spi4_cs3 | gpio2_4 | Driver off | ||||||
0x147C | CTRL_CORE_PAD_GPMC_A15 | U2 | gpmc_a15 | qspi1_d2 | vin2a_d8 vin1a_d8 | timer5 | gpio2_5 | Driver off | |||||||
0x1480 | CTRL_CORE_PAD_GPMC_A16 | U1 | gpmc_a16 | qspi1_d0 | vin2a_d9 vin1a_d9 | gpio2_6 | Driver off | ||||||||
0x1484 | CTRL_CORE_PAD_GPMC_A17 | P3 | gpmc_a17 | qspi1_d1 | vin2a_d10 vin1a_d10 | gpio2_7 | Driver off | ||||||||
0x1488 | CTRL_CORE_PAD_GPMC_A18 | R2 | gpmc_a18 | qspi1_sclk | vin2a_d11 vin1a_d11 | gpio2_8 | Driver off | ||||||||
0x148C | CTRL_CORE_PAD_GPMC_A19 | K7 | gpmc_a19 | mmc2_dat4 | gpmc_a13 | vin2a_d12 vin1a_d12 | vin2b_d0 vin1b_d0 | gpio2_9 | Driver off | ||||||
0x1490 | CTRL_CORE_PAD_GPMC_A20 | M7 | gpmc_a20 | mmc2_dat5 | gpmc_a14 | vin2a_d13 vin1a_d13 | vin2b_d1 vin1b_d1 | gpio2_10 | Driver off | ||||||
0x1494 | CTRL_CORE_PAD_GPMC_A21 | J5 | gpmc_a21 | mmc2_dat6 | gpmc_a15 | vin2a_d14 vin1a_d14 | vin2b_d2 vin1b_d2 | gpio2_11 | Driver off | ||||||
0x1498 | CTRL_CORE_PAD_GPMC_A22 | K6 | gpmc_a22 | mmc2_dat7 | gpmc_a16 | vin2a_d15 vin1a_d15 | vin2b_d3 vin1b_d3 | gpio2_12 | Driver off | ||||||
0x149C | CTRL_CORE_PAD_GPMC_A23 | J7 | gpmc_a23 | mmc2_clk | gpmc_a17 | vin2a_fld0 vin1a_fld0 | vin2b_d4 vin1b_d4 | gpio2_13 | Driver off | ||||||
0x14A0 | CTRL_CORE_PAD_GPMC_A24 | J4 | gpmc_a24 | mmc2_dat0 | gpmc_a18 | vin2b_d5 vin1b_d5 | gpio2_14 | Driver off | |||||||
0x14A4 | CTRL_CORE_PAD_GPMC_A25 | J6 | gpmc_a25 | mmc2_dat1 | gpmc_a19 | vin2b_d6 vin1b_d6 | gpio2_15 | Driver off | |||||||
0x14A8 | CTRL_CORE_PAD_GPMC_A26 | H4 | gpmc_a26 | mmc2_dat2 | gpmc_a20 | vin2b_d7 vin1b_d7 | gpio2_16 | Driver off | |||||||
0x14AC | CTRL_CORE_PAD_GPMC_A27 | H5 | gpmc_a27 | mmc2_dat3 | gpmc_a21 | vin2b_hsync1 vin1b_hsync1 | gpio2_17 | Driver off | |||||||
0x14B0 | CTRL_CORE_PAD_GPMC_CS1 | H6 | gpmc_cs1 | mmc2_cmd | gpmc_a22 | vin2a_de0 vin1a_de0 | vin2b_vsync1 vin1b_vsync1 | gpio2_18 | Driver off | ||||||
0x14B4 | CTRL_CORE_PAD_GPMC_CS0 | T1 | gpmc_cs0 | gpio2_19 | Driver off | ||||||||||
0x14B8 | CTRL_CORE_PAD_GPMC_CS2 | P2 | gpmc_cs2 | qspi1_cs0 | gpio2_20 gpmc_a23 gpmc_a13 | Driver off | |||||||||
0x14BC | CTRL_CORE_PAD_GPMC_CS3 | P1 | gpmc_cs3 | qspi1_cs1 | vin1a_clk0 | vout3_clk | gpmc_a1 | gpio2_21 gpmc_a24 gpmc_a14 | Driver off | ||||||
0x14C0 | CTRL_CORE_PAD_GPMC_CLK | P7 | gpmc_clk | gpmc_cs7 | clkout1 | gpmc_wait1 | vin2a_hsync0 vin1a_hsync0 | vin2a_de0 vin1a_de0 | vin2b_clk1 vin1b_clk1 | timer4 | i2c3_scl | dma_evt1 | gpio2_22 gpmc_a20 | Driver off | |
0x14C4 | CTRL_CORE_PAD_GPMC_ADVN_ALE | N1 | gpmc_advn_ale | gpmc_cs6 | clkout2 | gpmc_wait1 | vin2a_vsync0 vin1a_vsync0 | gpmc_a2 | gpmc_a23 | timer3 | i2c3_sda | dma_evt2 | gpio2_23 gpmc_a19 | Driver off | |
0x14C8 | CTRL_CORE_PAD_GPMC_OEN_REN | M5 | gpmc_oen_ren | gpio2_24 | Driver off | ||||||||||
0x14CC | CTRL_CORE_PAD_GPMC_WEN | M3 | gpmc_wen | gpio2_25 | Driver off | ||||||||||
0x14D0 | CTRL_CORE_PAD_GPMC_BEN0 | N6 | gpmc_ben0 | gpmc_cs4 | vin2b_de1 vin1b_de1 | timer2 | dma_evt3 | gpio2_26 gpmc_a21 | Driver off | ||||||
0x14D4 | CTRL_CORE_PAD_GPMC_BEN1 | M4 | gpmc_ben1 | gpmc_cs5 | vin2b_clk1 vin1b_clk1 | gpmc_a3 | vin2b_fld1 vin1b_fld1 | timer1 | dma_evt4 | gpio2_27 gpmc_a22 | Driver off | ||||
0x14D8 | CTRL_CORE_PAD_GPMC_WAIT0 | N2 | gpmc_wait0 | gpio2_28 gpmc_a25 gpmc_a15 | Driver off | ||||||||||
0x1554 | CTRL_CORE_PAD_VIN2A_CLK0 | E1 | vin2a_clk0 | vout2_fld | emu5 | eQEP1A_in | gpio3_28 gpmc_a27 gpmc_a17 | Driver off | |||||||
0x1558 | CTRL_CORE_PAD_VIN2A_DE0 | G2 | vin2a_de0 | vin2a_fld0 | vin2b_fld1 | vin2b_de1 | vout2_de | emu6 | eQEP1B_in | gpio3_29 | Driver off | ||||
0x155C | CTRL_CORE_PAD_VIN2A_FLD0 | H7 | vin2a_fld0 | vin2b_clk1 | vout2_clk | emu7 | eQEP1_index | gpio3_30 gpmc_a27 gpmc_a18 | Driver off | ||||||
0x1560 | CTRL_CORE_PAD_VIN2A_HSYNC0 | G1 | vin2a_hsync0 | vin2b_hsync1 | vout2_hsync | emu8 | uart9_rxd | spi4_sclk | eQEP1_strobe | gpio3_31 gpmc_a27 | Driver off | ||||
0x1564 | CTRL_CORE_PAD_VIN2A_VSYNC0 | G6 | vin2a_vsync0 | vin2b_vsync1 | vout2_vsync | emu9 | uart9_txd | spi4_d1 | ehrpwm1A | gpio4_0 | Driver off | ||||
0x1568 | CTRL_CORE_PAD_VIN2A_D0 | F2 | vin2a_d0 | vout2_d23 | emu10 | uart9_ctsn | spi4_d0 | ehrpwm1B | gpio4_1 | Driver off | |||||
0x156C | CTRL_CORE_PAD_VIN2A_D1 | F3 | vin2a_d1 | vout2_d22 | emu11 | uart9_rtsn | spi4_cs0 | ehrpwm1_tripzone_input | gpio4_2 | Driver off | |||||
0x1570 | CTRL_CORE_PAD_VIN2A_D2 | D1 | vin2a_d2 | vout2_d21 | emu12 | uart10_rxd | eCAP1_in_PWM1_out | gpio4_3 | Driver off | ||||||
0x1574 | CTRL_CORE_PAD_VIN2A_D3 | E2 | vin2a_d3 | vout2_d20 | emu13 | uart10_txd | ehrpwm1_synci | gpio4_4 | Driver off | ||||||
0x1578 | CTRL_CORE_PAD_VIN2A_D4 | D2 | vin2a_d4 | vout2_d19 | emu14 | uart10_ctsn | ehrpwm1_synco | gpio4_5 | Driver off | ||||||
0x157C | CTRL_CORE_PAD_VIN2A_D5 | F4 | vin2a_d5 | vout2_d18 | emu15 | uart10_rtsn | eQEP2A_in | gpio4_6 | Driver off | ||||||
0x1580 | CTRL_CORE_PAD_VIN2A_D6 | C1 | vin2a_d6 | vout2_d17 | emu16 | mii1_rxd1 | eQEP2B_in | gpio4_7 | Driver off | ||||||
0x1584 | CTRL_CORE_PAD_VIN2A_D7 | E4 | vin2a_d7 | vout2_d16 | emu17 | mii1_rxd2 | eQEP2_index | gpio4_8 | Driver off | ||||||
0x1588 | CTRL_CORE_PAD_VIN2A_D8 | F5 | vin2a_d8 | vout2_d15 | emu18 | mii1_rxd3 | eQEP2_strobe | gpio4_9 gpmc_a26 | Driver off | ||||||
0x158C | CTRL_CORE_PAD_VIN2A_D9 | E6 | vin2a_d9 | vout2_d14 | emu19 | mii1_rxd0 | ehrpwm2A | gpio4_10 gpmc_a25 | Driver off | ||||||
0x1590 | CTRL_CORE_PAD_VIN2A_D10 | D3 | vin2a_d10 | mdio_mclk | vout2_d13 | ehrpwm2B | gpio4_11 gpmc_a24 | Driver off | |||||||
0x1594 | CTRL_CORE_PAD_VIN2A_D11 | F6 | vin2a_d11 | mdio_d | vout2_d12 | ehrpwm2_tripzone_input | gpio4_12 gpmc_a23 | Driver off | |||||||
0x1598 | CTRL_CORE_PAD_VIN2A_D12 | D5 | vin2a_d12 | rgmii1_txc | vout2_d11 | mii1_rxclk | eCAP2_in_PWM2_out | gpio4_13 | Driver off | ||||||
0x159C | CTRL_CORE_PAD_VIN2A_D13 | C2 | vin2a_d13 | rgmii1_txctl | vout2_d10 | mii1_rxdv | eQEP3A_in | gpio4_14 | Driver off | ||||||
0x15A0 | CTRL_CORE_PAD_VIN2A_D14 | C3 | vin2a_d14 | rgmii1_txd3 | vout2_d9 | mii1_txclk | eQEP3B_in | gpio4_15 | Driver off | ||||||
0x15A4 | CTRL_CORE_PAD_VIN2A_D15 | C4 | vin2a_d15 | rgmii1_txd2 | vout2_d8 | mii1_txd0 | eQEP3_index | gpio4_16 | Driver off | ||||||
0x15A8 | CTRL_CORE_PAD_VIN2A_D16 | B2 | vin2a_d16 | vin2b_d7 | rgmii1_txd1 | vout2_d7 | mii1_txd1 | eQEP3_strobe | gpio4_24 | Driver off | |||||
0x15AC | CTRL_CORE_PAD_VIN2A_D17 | D6 | vin2a_d17 | vin2b_d6 | rgmii1_txd0 | vout2_d6 | mii1_txd2 | ehrpwm3A | gpio4_25 | Driver off | |||||
0x15B0 | CTRL_CORE_PAD_VIN2A_D18 | C5 | vin2a_d18 | vin2b_d5 | rgmii1_rxc | vout2_d5 | mii1_txd3 | ehrpwm3B | gpio4_26 | Driver off | |||||
0x15B4 | CTRL_CORE_PAD_VIN2A_D19 | A3 | vin2a_d19 | vin2b_d4 | rgmii1_rxctl | vout2_d4 | mii1_txer | ehrpwm3_tripzone_input | gpio4_27 | Driver off | |||||
0x15B8 | CTRL_CORE_PAD_VIN2A_D20 | B3 | vin2a_d20 | vin2b_d3 | rgmii1_rxd3 | vout2_d3 | mii1_rxer | eCAP3_in_PWM3_out | gpio4_28 | Driver off | |||||
0x15BC | CTRL_CORE_PAD_VIN2A_D21 | B4 | vin2a_d21 | vin2b_d2 | rgmii1_rxd2 | vout2_d2 | mii1_col | gpio4_29 | Driver off | ||||||
0x15C0 | CTRL_CORE_PAD_VIN2A_D22 | B5 | vin2a_d22 | vin2b_d1 | rgmii1_rxd1 | vout2_d1 | mii1_crs | gpio4_30 | Driver off | ||||||
0x15C4 | CTRL_CORE_PAD_VIN2A_D23 | A4 | vin2a_d23 | vin2b_d0 | rgmii1_rxd0 | vout2_d0 | mii1_txen | gpio4_31 | Driver off | ||||||
0x15C8 | CTRL_CORE_PAD_VOUT1_CLK | D11 | vout1_clk | vin2a_fld0 vin1a_fld0 | vin1a_fld0 | spi3_cs0 | gpio4_19 | Driver off | |||||||
0x15CC | CTRL_CORE_PAD_VOUT1_DE | B10 | vout1_de | vin2a_de0 vin1a_de0 | vin1a_de0 | spi3_d1 | gpio4_20 | Driver off | |||||||
0x15D0 | CTRL_CORE_PAD_VOUT1_FLD | B11 | vout1_fld | vin2a_clk0 vin1a_clk0 | vin1a_clk0 | spi3_cs1 | gpio4_21 | Driver off | |||||||
0x15D4 | CTRL_CORE_PAD_VOUT1_HSYNC | C11 | vout1_hsync | vin2a_hsync0 vin1a_hsync0 | vin1a_hsync0 | spi3_d0 | gpio4_22 | Driver off | |||||||
0x15D8 | CTRL_CORE_PAD_VOUT1_VSYNC | E11 | vout1_vsync | vin2a_vsync0 vin1a_vsync0 | vin1a_vsync0 | spi3_sclk | gpio4_23 | Driver off | |||||||
0x15DC | CTRL_CORE_PAD_VOUT1_D0 | F11 | vout1_d0 | uart5_rxd | vin2a_d16 vin1a_d16 | vin1a_d16 | spi3_cs2 | gpio8_0 | Driver off | ||||||
0x15E0 | CTRL_CORE_PAD_VOUT1_D1 | G10 | vout1_d1 | uart5_txd | vin2a_d17 vin1a_d17 | vin1a_d17 | gpio8_1 | Driver off | |||||||
0x15E4 | CTRL_CORE_PAD_VOUT1_D2 | F10 | vout1_d2 | emu2 | vin2a_d18 vin1a_d18 | vin1a_d18 | obs0 | obs16 | obs_irq1 | gpio8_2 | Driver off | ||||
0x15E8 | CTRL_CORE_PAD_VOUT1_D3 | G11 | vout1_d3 | emu5 | vin2a_d19 vin1a_d19 | vin1a_d19 | obs1 | obs17 | obs_dmarq1 | gpio8_3 | Driver off | ||||
0x15EC | CTRL_CORE_PAD_VOUT1_D4 | E9 | vout1_d4 | emu6 | vin2a_d20 vin1a_d20 | vin1a_d20 | obs2 | obs18 | gpio8_4 | Driver off | |||||
0x15F0 | CTRL_CORE_PAD_VOUT1_D5 | F9 | vout1_d5 | emu7 | vin2a_d21 vin1a_d21 | vin1a_d21 | obs3 | obs19 | gpio8_5 | Driver off | |||||
0x15F4 | CTRL_CORE_PAD_VOUT1_D6 | F8 | vout1_d6 | emu8 | vin2a_d22 vin1a_d22 | vin1a_d22 | obs4 | obs20 | gpio8_6 | Driver off | |||||
0x15F8 | CTRL_CORE_PAD_VOUT1_D7 | E7 | vout1_d7 | emu9 | vin2a_d23 vin1a_d23 | vin1a_d23 | gpio8_7 | Driver off | |||||||
0x15FC | CTRL_CORE_PAD_VOUT1_D8 | E8 | vout1_d8 | uart6_rxd | vin2a_d8 vin1a_d8 | vin1a_d8 | gpio8_8 | Driver off | |||||||
0x1600 | CTRL_CORE_PAD_VOUT1_D9 | D9 | vout1_d9 | uart6_txd | vin2a_d9 vin1a_d9 | vin1a_d9 | gpio8_9 | Driver off | |||||||
0x1604 | CTRL_CORE_PAD_VOUT1_D10 | D7 | vout1_d10 | emu3 | vin2a_d10 vin1a_d10 | vin1a_d10 | obs5 | obs21 | obs_irq2 | gpio8_10 | Driver off | ||||
0x1608 | CTRL_CORE_PAD_VOUT1_D11 | D8 | vout1_d11 | emu10 | vin2a_d11 vin1a_d11 | vin1a_d11 | obs6 | obs22 | obs_dmarq2 | gpio8_11 | Driver off | ||||
0x160C | CTRL_CORE_PAD_VOUT1_D12 | A5 | vout1_d12 | emu11 | vin2a_d12 vin1a_d12 | vin1a_d12 | obs7 | obs23 | gpio8_12 | Driver off | |||||
0x1610 | CTRL_CORE_PAD_VOUT1_D13 | C6 | vout1_d13 | emu12 | vin2a_d13 vin1a_d13 | vin1a_d13 | obs8 | obs24 | gpio8_13 | Driver off | |||||
0x1614 | CTRL_CORE_PAD_VOUT1_D14 | C8 | vout1_d14 | emu13 | vin2a_d14 vin1a_d14 | vin1a_d14 | obs9 | obs25 | gpio8_14 | Driver off | |||||
0x1618 | CTRL_CORE_PAD_VOUT1_D15 | C7 | vout1_d15 | emu14 | vin2a_d15 vin1a_d15 | vin1a_d15 | obs10 | obs26 | gpio8_15 | Driver off | |||||
0x161C | CTRL_CORE_PAD_VOUT1_D16 | B7 | vout1_d16 | uart7_rxd | vin2a_d0 vin1a_d0 | vin1a_d0 | gpio8_16 | Driver off | |||||||
0x1620 | CTRL_CORE_PAD_VOUT1_D17 | B8 | vout1_d17 | uart7_txd | vin2a_d1 vin1a_d1 | vin1a_d1 | gpio8_17 | Driver off | |||||||
0x1624 | CTRL_CORE_PAD_VOUT1_D18 | A7 | vout1_d18 | emu4 | vin2a_d2 vin1a_d2 | vin1a_d2 | obs11 | obs27 | gpio8_18 | Driver off | |||||
0x1628 | CTRL_CORE_PAD_VOUT1_D19 | A8 | vout1_d19 | emu15 | vin2a_d3 vin1a_d3 | vin1a_d3 | obs12 | obs28 | gpio8_19 | Driver off | |||||
0x162C | CTRL_CORE_PAD_VOUT1_D20 | C9 | vout1_d20 | emu16 | vin2a_d4 vin1a_d4 | vin1a_d4 | obs13 | obs29 | gpio8_20 | Driver off | |||||
0x1630 | CTRL_CORE_PAD_VOUT1_D21 | A9 | vout1_d21 | emu17 | vin2a_d5 vin1a_d5 | vin1a_d5 | obs14 | obs30 | gpio8_21 | Driver off | |||||
0x1634 | CTRL_CORE_PAD_VOUT1_D22 | B9 | vout1_d22 | emu18 | vin2a_d6 vin1a_d6 | vin1a_d6 | obs15 | obs31 | gpio8_22 | Driver off | |||||
0x1638 | CTRL_CORE_PAD_VOUT1_D23 | A10 | vout1_d23 | emu19 | vin2a_d7 vin1a_d7 | vin1a_d7 | spi3_cs3 | gpio8_23 | Driver off | ||||||
0x163C | CTRL_CORE_PAD_MDIO_MCLK | V1 | mdio_mclk | uart3_rtsn | mii0_col | vin2a_clk0 | vin1b_clk1 | gpio5_15 | Driver off | ||||||
0x1640 | CTRL_CORE_PAD_MDIO_D | U4 | mdio_d | uart3_ctsn | mii0_txer | vin2a_d0 | vin1b_d0 | gpio5_16 | Driver off | ||||||
0x1644 | CTRL_CORE_PAD_RMII_MHZ_50_CLK | U3 | RMII_MHZ_50_CLK | vin2a_d11 | gpio5_17 | Driver off | |||||||||
0x1648 | CTRL_CORE_PAD_UART3_RXD | V2 | uart3_rxd | rmii1_crs | mii0_rxdv | vin2a_d1 | vin1b_d1 | spi3_sclk | gpio5_18 | Driver off | |||||
0x164C | CTRL_CORE_PAD_UART3_TXD | Y1 | uart3_txd | rmii1_rxer | mii0_rxclk | vin2a_d2 | vin1b_d2 | spi3_d1 | spi4_cs1 | gpio5_19 | Driver off | ||||
0x1650 | CTRL_CORE_PAD_RGMII0_TXC | W9 | rgmii0_txc | uart3_ctsn | rmii1_rxd1 | mii0_rxd3 | vin2a_d3 | vin1b_d3 | usb3_ulpi_clk | spi3_d0 | spi4_cs2 | gpio5_20 | Driver off | ||
0x1654 | CTRL_CORE_PAD_RGMII0_TXCTL | V9 | rgmii0_txctl | uart3_rtsn | rmii1_rxd0 | mii0_rxd2 | vin2a_d4 | vin1b_d4 | usb3_ulpi_stp | spi3_cs0 | spi4_cs3 | gpio5_21 | Driver off | ||
0x1658 | CTRL_CORE_PAD_RGMII0_TXD3 | V7 | rgmii0_txd3 | rmii0_crs | mii0_crs | vin2a_de0 | vin1b_de1 | usb3_ulpi_dir | spi4_sclk | uart4_rxd | gpio5_22 | Driver off | |||
0x165C | CTRL_CORE_PAD_RGMII0_TXD2 | U7 | rgmii0_txd2 | rmii0_rxer | mii0_rxer | vin2a_hsync0 | vin1b_hsync1 | usb3_ulpi_nxt | spi4_d1 | uart4_txd | gpio5_23 | Driver off | |||
0x1660 | CTRL_CORE_PAD_RGMII0_TXD1 | V6 | rgmii0_txd1 | rmii0_rxd1 | mii0_rxd1 | vin2a_vsync0 | vin1b_vsync1 | usb3_ulpi_d0 | spi4_d0 | uart4_ctsn | gpio5_24 | Driver off | |||
0x1664 | CTRL_CORE_PAD_RGMII0_TXD0 | U6 | rgmii0_txd0 | rmii0_rxd0 | mii0_rxd0 | vin2a_d10 | usb3_ulpi_d1 | spi4_cs0 | uart4_rtsn | gpio5_25 | Driver off | ||||
0x1668 | CTRL_CORE_PAD_RGMII0_RXC | U5 | rgmii0_rxc | rmii1_txen | mii0_txclk | vin2a_d5 | vin1b_d5 | usb3_ulpi_d2 | gpio5_26 | Driver off | |||||
0x166C | CTRL_CORE_PAD_RGMII0_RXCTL | V5 | rgmii0_rxctl | rmii1_txd1 | mii0_txd3 | vin2a_d6 | vin1b_d6 | usb3_ulpi_d3 | gpio5_27 | Driver off | |||||
0x1670 | CTRL_CORE_PAD_RGMII0_RXD3 | V4 | rgmii0_rxd3 | rmii1_txd0 | mii0_txd2 | vin2a_d7 | vin1b_d7 | usb3_ulpi_d4 | gpio5_28 | Driver off | |||||
0x1674 | CTRL_CORE_PAD_RGMII0_RXD2 | V3 | rgmii0_rxd2 | rmii0_txen | mii0_txen | vin2a_d8 | usb3_ulpi_d5 | gpio5_29 | Driver off | ||||||
0x1678 | CTRL_CORE_PAD_RGMII0_RXD1 | Y2 | rgmii0_rxd1 | rmii0_txd1 | mii0_txd1 | vin2a_d9 | usb3_ulpi_d6 | gpio5_30 | Driver off | ||||||
0x167C | CTRL_CORE_PAD_RGMII0_RXD0 | W2 | rgmii0_rxd0 | rmii0_txd0 | mii0_txd0 | vin2a_fld0 | vin1b_fld1 | usb3_ulpi_d7 | gpio5_31 | Driver off | |||||
0x1680 | CTRL_CORE_PAD_USB1_DRVVBUS | AB10 | usb1_drvvbus | timer16 | gpio6_12 | Driver off | |||||||||
0x1684 | CTRL_CORE_PAD_USB2_DRVVBUS | AC10 | usb2_drvvbus | timer15 | gpio6_13 | Driver off | |||||||||
0x1688 | CTRL_CORE_PAD_GPIO6_14 | E21 | gpio6_14 | mcasp1_axr8 | dcan2_tx | uart10_rxd | vout2_hsync | vin2a_hsync0 vin1a_hsync0 | i2c3_sda | timer1 | gpio6_14 | Driver off | |||
0x168C | CTRL_CORE_PAD_GPIO6_15 | F20 | gpio6_15 | mcasp1_axr9 | dcan2_rx | uart10_txd | vout2_vsync | vin2a_vsync0 vin1a_vsync0 | i2c3_scl | timer2 | gpio6_15 | Driver off | |||
0x1690 | CTRL_CORE_PAD_GPIO6_16 | F21 | gpio6_16 | mcasp1_axr10 | vout2_fld | vin2a_fld0 vin1a_fld0 | clkout1 | timer3 | gpio6_16 | Driver off | |||||
0x1694 | CTRL_CORE_PAD_XREF_CLK0 | D18 | xref_clk0 | mcasp2_axr8 | mcasp1_axr4 | mcasp1_ahclkx | mcasp5_ahclkx | vin1a_d0 | clkout2 | timer13 | gpio6_17 | Driver off | |||
0x1698 | CTRL_CORE_PAD_XREF_CLK1 | E17 | xref_clk1 | mcasp2_axr9 | mcasp1_axr5 | mcasp2_ahclkx | mcasp6_ahclkx | vin1a_clk0 | timer14 | gpio6_18 | Driver off | ||||
0x169C | CTRL_CORE_PAD_XREF_CLK2 | B26 | xref_clk2 | mcasp2_axr10 | mcasp1_axr6 | mcasp3_ahclkx | mcasp7_ahclkx | vout2_clk | vin2a_clk0 vin1a_clk0 | timer15 | gpio6_19 | Driver off | |||
0x16A0 | CTRL_CORE_PAD_XREF_CLK3 | C23 | xref_clk3 | mcasp2_axr11 | mcasp1_axr7 | mcasp4_ahclkx | mcasp8_ahclkx | vout2_de | vin2a_de0 vin1a_de0 | clkout3 | timer16 | gpio6_20 | Driver off | ||
0x16A4 | CTRL_CORE_PAD_MCASP1_ACLKX | C14 | mcasp1_aclkx | vin1a_fld0 | i2c3_sda | gpio7_31 | Driver off | ||||||||
0x16A8 | CTRL_CORE_PAD_MCASP1_FSX | D14 | mcasp1_fsx | vin1a_de0 | i2c3_scl | gpio7_30 | Driver off | ||||||||
0x16AC | CTRL_CORE_PAD_MCASP1_ACLKR | B14 | mcasp1_aclkr | mcasp7_axr2 | vout2_d0 | vin2a_d0 vin1a_d0 | i2c4_sda | gpio5_0 | Driver off | ||||||
0x16B0 | CTRL_CORE_PAD_MCASP1_FSR | J14 | mcasp1_fsr | mcasp7_axr3 | vout2_d1 | vin2a_d1 vin1a_d1 | i2c4_scl | gpio5_1 | Driver off | ||||||
0x16B4 | CTRL_CORE_PAD_MCASP1_AXR0 | G12 | mcasp1_axr0 | uart6_rxd | vin1a_vsync0 | i2c5_sda | gpio5_2 | Driver off | |||||||
0x16B8 | CTRL_CORE_PAD_MCASP1_AXR1 | F12 | mcasp1_axr1 | uart6_txd | vin1a_hsync0 | i2c5_scl | gpio5_3 | Driver off | |||||||
0x16BC | CTRL_CORE_PAD_MCASP1_AXR2 | G13 | mcasp1_axr2 | mcasp6_axr2 | uart6_ctsn | vout2_d2 | vin2a_d2 vin1a_d2 | gpio5_4 | Driver off | ||||||
0x16C0 | CTRL_CORE_PAD_MCASP1_AXR3 | J11 | mcasp1_axr3 | mcasp6_axr3 | uart6_rtsn | vout2_d3 | vin2a_d3 vin1a_d3 | gpio5_5 | Driver off | ||||||
0x16C4 | CTRL_CORE_PAD_MCASP1_AXR4 | E12 | mcasp1_axr4 | mcasp4_axr2 | vout2_d4 | vin2a_d4 vin1a_d4 | gpio5_6 | Driver off | |||||||
0x16C8 | CTRL_CORE_PAD_MCASP1_AXR5 | F13 | mcasp1_axr5 | mcasp4_axr3 | vout2_d5 | vin2a_d5 vin1a_d5 | gpio5_7 | Driver off | |||||||
0x16CC | CTRL_CORE_PAD_MCASP1_AXR6 | C12 | mcasp1_axr6 | mcasp5_axr2 | vout2_d6 | vin2a_d6 vin1a_d6 | gpio5_8 | Driver off | |||||||
0x16D0 | CTRL_CORE_PAD_MCASP1_AXR7 | D12 | mcasp1_axr7 | mcasp5_axr3 | vout2_d7 | vin2a_d7 vin1a_d7 | timer4 | gpio5_9 | Driver off | ||||||
0x16D4 | CTRL_CORE_PAD_MCASP1_AXR8 | B12 | mcasp1_axr8 | mcasp6_axr0 | spi3_sclk | vin1a_d15 | timer5 | gpio5_10 | Driver off | ||||||
0x16D8 | CTRL_CORE_PAD_MCASP1_AXR9 | A11 | mcasp1_axr9 | mcasp6_axr1 | spi3_d1 | vin1a_d14 | timer6 | gpio5_11 | Driver off | ||||||
0x16DC | CTRL_CORE_PAD_MCASP1_AXR10 | B13 | mcasp1_axr10 | mcasp6_aclkx | mcasp6_aclkr | spi3_d0 | vin1a_d13 | timer7 | gpio5_12 | Driver off | |||||
0x16E0 | CTRL_CORE_PAD_MCASP1_AXR11 | A12 | mcasp1_axr11 | mcasp6_fsx | mcasp6_fsr | spi3_cs0 | vin1a_d12 | timer8 | gpio4_17 | Driver off | |||||
0x16E4 | CTRL_CORE_PAD_MCASP1_AXR12 | E14 | mcasp1_axr12 | mcasp7_axr0 | spi3_cs1 | vin1a_d11 | timer9 | gpio4_18 | Driver off | ||||||
0x16E8 | CTRL_CORE_PAD_MCASP1_AXR13 | A13 | mcasp1_axr13 | mcasp7_axr1 | vin1a_d10 | timer10 | gpio6_4 | Driver off | |||||||
0x16EC | CTRL_CORE_PAD_MCASP1_AXR14 | G14 | mcasp1_axr14 | mcasp7_aclkx | mcasp7_aclkr | vin1a_d9 | timer11 | gpio6_5 | Driver off | ||||||
0x16F0 | CTRL_CORE_PAD_MCASP1_AXR15 | F14 | mcasp1_axr15 | mcasp7_fsx | mcasp7_fsr | vin1a_d8 | timer12 | gpio6_6 | Driver off | ||||||
0x16F4 | CTRL_CORE_PAD_MCASP2_ACLKX | A19 | mcasp2_aclkx | vin1a_d7 | Driver off | ||||||||||
0x16F8 | CTRL_CORE_PAD_MCASP2_FSX | A18 | mcasp2_fsx | vin1a_d6 | Driver off | ||||||||||
0x16FC | CTRL_CORE_PAD_MCASP2_ACLKR | E15 | mcasp2_aclkr | mcasp8_axr2 | vout2_d8 | vin2a_d8 vin1a_d8 | Driver off | ||||||||
0x1700 | CTRL_CORE_PAD_MCASP2_FSR | A20 | mcasp2_fsr | mcasp8_axr3 | vout2_d9 | vin2a_d9 vin1a_d9 | Driver off | ||||||||
0x1704 | CTRL_CORE_PAD_MCASP2_AXR0 | B15 | mcasp2_axr0 | vout2_d10 | vin2a_d10 vin1a_d10 | Driver off | |||||||||
0x1708 | CTRL_CORE_PAD_MCASP2_AXR1 | A15 | mcasp2_axr1 | vout2_d11 | vin2a_d11 vin1a_d11 | Driver off | |||||||||
0x170C | CTRL_CORE_PAD_MCASP2_AXR2 | C15 | mcasp2_axr2 | mcasp3_axr2 | vin1a_d5 | gpio6_8 | Driver off | ||||||||
0x1710 | CTRL_CORE_PAD_MCASP2_AXR3 | A16 | mcasp2_axr3 | mcasp3_axr3 | vin1a_d4 | gpio6_9 | Driver off | ||||||||
0x1714 | CTRL_CORE_PAD_MCASP2_AXR4 | D15 | mcasp2_axr4 | mcasp8_axr0 | vout2_d12 | vin2a_d12 vin1a_d12 | gpio1_4 | Driver off | |||||||
0x1718 | CTRL_CORE_PAD_MCASP2_AXR5 | B16 | mcasp2_axr5 | mcasp8_axr1 | vout2_d13 | vin2a_d13 vin1a_d13 | gpio6_7 | Driver off | |||||||
0x171C | CTRL_CORE_PAD_MCASP2_AXR6 | B17 | mcasp2_axr6 | mcasp8_aclkx | mcasp8_aclkr | vout2_d14 | vin2a_d14 vin1a_d14 | gpio2_29 | Driver off | ||||||
0x1720 | CTRL_CORE_PAD_MCASP2_AXR7 | A17 | mcasp2_axr7 | mcasp8_fsx | mcasp8_fsr | vout2_d15 | vin2a_d15 vin1a_d15 | gpio1_5 | Driver off | ||||||
0x1724 | CTRL_CORE_PAD_MCASP3_ACLKX | B18 | mcasp3_aclkx | mcasp3_aclkr | mcasp2_axr12 | uart7_rxd | vin1a_d3 | gpio5_13 | Driver off | ||||||
0x1728 | CTRL_CORE_PAD_MCASP3_FSX | F15 | mcasp3_fsx | mcasp3_fsr | mcasp2_axr13 | uart7_txd | vin1a_d2 | gpio5_14 | Driver off | ||||||
0x172C | CTRL_CORE_PAD_MCASP3_AXR0 | B19 | mcasp3_axr0 | mcasp2_axr14 | uart7_ctsn | uart5_rxd | vin1a_d1 | Driver off | |||||||
0x1730 | CTRL_CORE_PAD_MCASP3_AXR1 | C17 | mcasp3_axr1 | mcasp2_axr15 | uart7_rtsn | uart5_txd | vin1a_d0 | vin1a_fld0 | Driver off | ||||||
0x1734 | CTRL_CORE_PAD_MCASP4_ACLKX | C18 | mcasp4_aclkx | mcasp4_aclkr | spi3_sclk | uart8_rxd | i2c4_sda | vout2_d16 | vin2a_d16 vin1a_d16 | vin1a_d15 | Driver off | ||||
0x1738 | CTRL_CORE_PAD_MCASP4_FSX | A21 | mcasp4_fsx | mcasp4_fsr | spi3_d1 | uart8_txd | i2c4_scl | vout2_d17 | vin2a_d17 vin1a_d17 | vin1a_d14 | Driver off | ||||
0x173C | CTRL_CORE_PAD_MCASP4_AXR0 | G16 | mcasp4_axr0 | spi3_d0 | uart8_ctsn | uart4_rxd | vout2_d18 | vin2a_d18 vin1a_d18 | vin1a_d13 | i2c6_scl | Driver off | ||||
0x1740 | CTRL_CORE_PAD_MCASP4_AXR1 | D17 | mcasp4_axr1 | spi3_cs0 | uart8_rtsn | uart4_txd | vout2_d19 | vin2a_d19 vin1a_d19 | vin1a_d12 | i2c6_sda | Driver off | ||||
0x1744 | CTRL_CORE_PAD_MCASP5_ACLKX | AA3 | mcasp5_aclkx | mcasp5_aclkr | spi4_sclk | uart9_rxd | i2c5_sda | vout2_d20 | vin2a_d20 vin1a_d20 | vin1a_d11 | Driver off | ||||
0x1748 | CTRL_CORE_PAD_MCASP5_FSX | AB9 | mcasp5_fsx | mcasp5_fsr | spi4_d1 | uart9_txd | i2c5_scl | vout2_d21 | vin2a_d21 vin1a_d21 | vin1a_d10 | Driver off | ||||
0x174C | CTRL_CORE_PAD_MCASP5_AXR0 | AB3 | mcasp5_axr0 | spi4_d0 | uart9_ctsn | uart3_rxd | vout2_d22 | vin2a_d22 vin1a_d22 | vin1a_d9 | Driver off | |||||
0x1750 | CTRL_CORE_PAD_MCASP5_AXR1 | AA4 | mcasp5_axr1 | spi4_cs0 | uart9_rtsn | uart3_txd | vout2_d23 | vin2a_d23 vin1a_d23 | vin1a_d8 | Driver off | |||||
0x1754 | CTRL_CORE_PAD_MMC1_CLK | W6 | mmc1_clk | gpio6_21 | Driver off | ||||||||||
0x1758 | CTRL_CORE_PAD_MMC1_CMD | Y6 | mmc1_cmd | gpio6_22 | Driver off | ||||||||||
0x175C | CTRL_CORE_PAD_MMC1_DAT0 | AA6 | mmc1_dat0 | gpio6_23 | Driver off | ||||||||||
0x1760 | CTRL_CORE_PAD_MMC1_DAT1 | Y4 | mmc1_dat1 | gpio6_24 | Driver off | ||||||||||
0x1764 | CTRL_CORE_PAD_MMC1_DAT2 | AA5 | mmc1_dat2 | gpio6_25 | Driver off | ||||||||||
0x1768 | CTRL_CORE_PAD_MMC1_DAT3 | Y3 | mmc1_dat3 | gpio6_26 | Driver off | ||||||||||
0x176C | CTRL_CORE_PAD_MMC1_SDCD | W7 | mmc1_sdcd | uart6_rxd | i2c4_sda | gpio6_27 | Driver off | ||||||||
0x1770 | CTRL_CORE_PAD_MMC1_SDWP | Y9 | mmc1_sdwp | uart6_txd | i2c4_scl | gpio6_28 | Driver off | ||||||||
0x1774 | CTRL_CORE_PAD_GPIO6_10 | AC5 | gpio6_10 | mdio_mclk | i2c3_sda | usb3_ulpi_d7 | vin2b_hsync1 | vin1a_clk0 | ehrpwm2A | gpio6_10 | Driver off | ||||
0x1778 | CTRL_CORE_PAD_GPIO6_11 | AB4 | gpio6_11 | mdio_d | i2c3_scl | usb3_ulpi_d6 | vin2b_vsync1 | vin1a_de0 | ehrpwm2B | gpio6_11 | Driver off | ||||
0x177C | CTRL_CORE_PAD_MMC3_CLK | AD4 | mmc3_clk | usb3_ulpi_d5 | vin2b_d7 | vin1a_d7 | ehrpwm2_tripzone_input | gpio6_29 | Driver off | ||||||
0x1780 | CTRL_CORE_PAD_MMC3_CMD | AC4 | mmc3_cmd | spi3_sclk | usb3_ulpi_d4 | vin2b_d6 | vin1a_d6 | eCAP2_in_PWM2_out | gpio6_30 | Driver off | |||||
0x1784 | CTRL_CORE_PAD_MMC3_DAT0 | AC7 | mmc3_dat0 | spi3_d1 | uart5_rxd | usb3_ulpi_d3 | vin2b_d5 | vin1a_d5 | eQEP3A_in | gpio6_31 | Driver off | ||||
0x1788 | CTRL_CORE_PAD_MMC3_DAT1 | AC6 | mmc3_dat1 | spi3_d0 | uart5_txd | usb3_ulpi_d2 | vin2b_d4 | vin1a_d4 | eQEP3B_in | gpio7_0 | Driver off | ||||
0x178C | CTRL_CORE_PAD_MMC3_DAT2 | AC9 | mmc3_dat2 | spi3_cs0 | uart5_ctsn | usb3_ulpi_d1 | vin2b_d3 | vin1a_d3 | eQEP3_index | gpio7_1 | Driver off | ||||
0x1790 | CTRL_CORE_PAD_MMC3_DAT3 | AC3 | mmc3_dat3 | spi3_cs1 | uart5_rtsn | usb3_ulpi_d0 | vin2b_d2 | vin1a_d2 | eQEP3_strobe | gpio7_2 | Driver off | ||||
0x1794 | CTRL_CORE_PAD_MMC3_DAT4 | AC8 | mmc3_dat4 | spi4_sclk | uart10_rxd | usb3_ulpi_nxt | vin2b_d1 | vin1a_d1 | ehrpwm3A | gpio1_22 | Driver off | ||||
0x1798 | CTRL_CORE_PAD_MMC3_DAT5 | AD6 | mmc3_dat5 | spi4_d1 | uart10_txd | usb3_ulpi_dir | vin2b_d0 | vin1a_d0 | ehrpwm3B | gpio1_23 | Driver off | ||||
0x179C | CTRL_CORE_PAD_MMC3_DAT6 | AB8 | mmc3_dat6 | spi4_d0 | uart10_ctsn | usb3_ulpi_stp | vin2b_de1 | vin1a_hsync0 | ehrpwm3_tripzone_input | gpio1_24 | Driver off | ||||
0x17A0 | CTRL_CORE_PAD_MMC3_DAT7 | AB5 | mmc3_dat7 | spi4_cs0 | uart10_rtsn | usb3_ulpi_clk | vin2b_clk1 | vin1a_vsync0 | eCAP3_in_PWM3_out | gpio1_25 | Driver off | ||||
0x17A4 | CTRL_CORE_PAD_SPI1_SCLK | A25 | spi1_sclk | gpio7_7 | Driver off | ||||||||||
0x17A8 | CTRL_CORE_PAD_SPI1_D1 | F16 | spi1_d1 | gpio7_8 | Driver off | ||||||||||
0x17AC | CTRL_CORE_PAD_SPI1_D0 | B25 | spi1_d0 | gpio7_9 | Driver off | ||||||||||
0x17B0 | CTRL_CORE_PAD_SPI1_CS0 | A24 | spi1_cs0 | gpio7_10 | Driver off | ||||||||||
0x17B4 | CTRL_CORE_PAD_SPI1_CS1 | A22 | spi1_cs1 | sata1_led | spi2_cs1 | gpio7_11 | Driver off | ||||||||
0x17B8 | CTRL_CORE_PAD_SPI1_CS2 | B21 | spi1_cs2 | uart4_rxd | mmc3_sdcd | spi2_cs2 | dcan2_tx | mdio_mclk | hdmi1_hpd | gpio7_12 | Driver off | ||||
0x17BC | CTRL_CORE_PAD_SPI1_CS3 | B20 | spi1_cs3 | uart4_txd | mmc3_sdwp | spi2_cs3 | dcan2_rx | mdio_d | hdmi1_cec | gpio7_13 | Driver off | ||||
0x17C0 | CTRL_CORE_PAD_SPI2_SCLK | A26 | spi2_sclk | uart3_rxd | gpio7_14 | Driver off | |||||||||
0x17C4 | CTRL_CORE_PAD_SPI2_D1 | B22 | spi2_d1 | uart3_txd | gpio7_15 | Driver off | |||||||||
0x17C8 | CTRL_CORE_PAD_SPI2_D0 | G17 | spi2_d0 | uart3_ctsn | uart5_rxd | gpio7_16 | Driver off | ||||||||
0x17CC | CTRL_CORE_PAD_SPI2_CS0 | B24 | spi2_cs0 | uart3_rtsn | uart5_txd | gpio7_17 | Driver off | ||||||||
0x17D0 | CTRL_CORE_PAD_DCAN1_TX | G20 | dcan1_tx | uart8_rxd | mmc2_sdcd | hdmi1_hpd | gpio1_14 | Driver off | |||||||
0x17D4 | CTRL_CORE_PAD_DCAN1_RX | G19 | dcan1_rx | uart8_txd | mmc2_sdwp | sata1_led | hdmi1_cec | gpio1_15 | Driver off | ||||||
0x17E0 | CTRL_CORE_PAD_UART1_RXD | B27 | uart1_rxd | mmc4_sdcd | gpio7_22 | Driver off | |||||||||
0x17E4 | CTRL_CORE_PAD_UART1_TXD | C26 | uart1_txd | mmc4_sdwp | gpio7_23 | Driver off | |||||||||
0x17E8 | CTRL_CORE_PAD_UART1_CTSN | E25 | uart1_ctsn | uart9_rxd | mmc4_clk | gpio7_24 | Driver off | ||||||||
0x17EC | CTRL_CORE_PAD_UART1_RTSN | C27 | uart1_rtsn | uart9_txd | mmc4_cmd | gpio7_25 | Driver off | ||||||||
0x17F0 | CTRL_CORE_PAD_UART2_RXD | D28 | uart3_ctsn | uart3_rctx | mmc4_dat0 | uart2_rxd | uart1_dcdn | gpio7_26 | Driver off | ||||||
0x17F4 | CTRL_CORE_PAD_UART2_TXD | D26 | uart2_txd | uart3_rtsn | uart3_sd | mmc4_dat1 | uart2_txd | uart1_dsrn | gpio7_27 | Driver off | |||||
0x17F8 | CTRL_CORE_PAD_UART2_CTSN | D27 | uart2_ctsn | uart3_rxd | mmc4_dat2 | uart10_rxd | uart1_dtrn | gpio1_16 | Driver off | ||||||
0x17FC | CTRL_CORE_PAD_UART2_RTSN | C28 | uart2_rtsn | uart3_txd | uart3_irtx | mmc4_dat3 | uart10_txd | uart1_rin | gpio1_17 | Driver off | |||||
0x1800 | CTRL_CORE_PAD_I2C1_SDA | C21 | i2c1_sda | Driver off | |||||||||||
0x1804 | CTRL_CORE_PAD_I2C1_SCL | C20 | i2c1_scl | Driver off | |||||||||||
0x1808 | CTRL_CORE_PAD_I2C2_SDA | C25 | i2c2_sda | hdmi1_ddc_scl | Driver off | ||||||||||
0x180C | CTRL_CORE_PAD_I2C2_SCL | F17 | i2c2_scl | hdmi1_ddc_sda | Driver off | ||||||||||
0x1818 | CTRL_CORE_PAD_WAKEUP0 | AD17 | Wakeup0 | dcan1_rx | gpio1_0 sys_nirq2 | Driver off | |||||||||
0x1824 | CTRL_CORE_PAD_WAKEUP3 | AC16 | Wakeup3 | sys_nirq1 | gpio1_3 dcan2_rx | Driver off | |||||||||
0x1828 | CTRL_CORE_PAD_ON_OFF | Y11 | on_off | ||||||||||||
0x182C | CTRL_CORE_PAD_RTC_PORZ | AB17 | rtc_porz | ||||||||||||
0x1830 | CTRL_CORE_PAD_TMS | F18 | tms | ||||||||||||
0x1834 | CTRL_CORE_PAD_TDI | D23 | tdi | gpio8_27 | |||||||||||
0x1838 | CTRL_CORE_PAD_TDO | F19 | tdo | gpio8_28 | |||||||||||
0x183C | CTRL_CORE_PAD_TCLK | E20 | tclk | ||||||||||||
0x1840 | CTRL_CORE_PAD_TRSTN | D20 | trstn | ||||||||||||
0x1844 | CTRL_CORE_PAD_RTCK | E18 | rtck | gpio8_29 | |||||||||||
0x1848 | CTRL_CORE_PAD_EMU0 | G21 | emu0 | gpio8_30 | |||||||||||
0x184C | CTRL_CORE_PAD_EMU1 | D24 | emu1 | gpio8_31 | |||||||||||
0x185C | CTRL_CORE_PAD_RESETN | E23 | resetn | ||||||||||||
0x1860 | CTRL_CORE_PAD_NMIN_DSP | D21 | nmin_dsp | ||||||||||||
0x1864 | CTRL_CORE_PAD_RSTOUTN | F23 | rstoutn |