SPRS958H March 2016 – November 2019
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MMC1 interface is compliant with the SD Standard v3.01 and it supports the following SD Card applications:
NOTE
For more information, see eMMC/SD/SDIO chapter in the device TRM.