SPRS958H March 2016 – November 2019
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
NOTE
For more information, see Power, Reset, and Clock Management chapter in the device TRM.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
vdd | Core voltage domain supply | PWR | H13 / H14 / J17 / J18 / L7 / L8 / N10 / N13 / P11 / P12 / P13 / R11 / R16 / R19 / T13 / T16 / T19 / U13 / U16 / U8 / U9 / V16 / V8 |
vpp(2) | eFuse power supply | PWR | K14 |
vss | Ground | GND | A1 / A14 / A2 / A23 / A28 / A6 / AA14 / AA15 / AA20 / AA8 / AA9 / AB14 / AB20 / AD1 / AD24 / AG1 / AH1 / AH2 / AH20 / AH28 / B1 / D13 / D19 / E13 / E19 / F1 / F7 / G7 / G8 / G9 / H12 / J12 / J15 / J28 / K1 / K15 / K24 / K25 / K4 / K5 / L13 / L14 / M19 / N14 / N15 / N19 / N24 / N25 / P28 / R1 / R12 / R13 / R21 / T10 / T11 / T12 / T14 / T15 / T17 / T18 / T21 / U14 / U15 / U17 / U20 / U21 / V15 / V17 / W1 / W15 / W24 / W25 / W28 |
cap_vbbldo_gpu(1) | External capacitor connection for the GPU vbb ldo output | CAP | Y14 |
cap_vbbldo_iva(1) | External capacitor connection for the IVA vbb ldo output | CAP | J10 |
cap_vbbldo_mpu(1) | External capacitor connection for the MPU vbb ldo output | CAP | J16 |
cap_vbbldo_dsp(1) | External capacitor connection for the DSP vbb ldo output | CAP | K9 |
cap_vddram_core1(1) | External capacitor connection for the Core SRAM array ldo1 output | CAP | T20 |
cap_vddram_core3(1) | External capacitor connection for the Core SRAM array ldo3 output | CAP | L9 |
cap_vddram_core4(1) | External capacitor connection for the Core SRAM array ldo4 output | CAP | J19 |
cap_vddram_mpu(1) | External capacitor connection for the MPU SRAM array ldo output | CAP | K19 |
cap_vddram_gpu(1) | External capacitor connection for the GPU SRAM array ldo output | CAP | Y13 |
cap_vddram_iva(1) | External capacitor connection for the IVA SRAM array ldo output | CAP | K16 |
cap_vddram_dsp(1) | External capacitor connection for the DSP | CAP | J9 |
vdda_dsp_iva | DSP PLL and IVA PLL analog power supply | PWR | N12 |
vdda_core_gmac | DPLL_CORE and CORE HSDIVIDER analog power supply | PWR | P14 |
vdda_pll_spare | DPLL_SPARE analog power supply | PWR | P15 |
vdda_per | DPLL_ABE, DPLL_PER, and PER HSDIVIDER analog power supply | PWR | M14 |
vdda_mpu_abe | MPU_ABE PLL analog power supply | PWR | N16 |
vdda33v_usb1 | HS USB1 3.3V analog power supply. If USB1 is not used, this pin can alternatively be connected to VSS if the following requirements are met:
- The usb1_dm/usb1_dp pins are left unconnected - The USB1 PHY is kept powered down |
PWR | AA12 |
vdda33v_usb2 | HS USB2 3.3V analog power supply. If USB2 is not used, this pin can alternatively be connected to VSS if the following requirements are met:
- The usb2_dm/usb2_dp pins are left unconnected - The USB2 PHY is kept powered down |
PWR | Y12 |
vdda_ddr | DPLL_DDR and DDR HSDIVIDER analog power supply | PWR | R17 |
vdda_debug | DPLL_DEBUG analog power supply | PWR | N11 |
vdda_gpu | DPLL_GPU analog power supply | PWR | R14 |
vdda_hdmi | PLL_HDMI and HDMI analog power supply | PWR | Y17 |
vdda_osc | HFOSC analog power supply | PWR | AD16 / AE16 |
vdda_pcie | DPLL_PCIe_REF and PCIe analog power supply | PWR | AA17 |
vdda_pcie0 | PCIe ch0 RX/TX analog power supply | PWR | AA16 |
vdda_rtc | RTC bias and RTC LFOSC analog power supply | PWR | AB13 |
vdda_sata | DPLL_SATA and SATA RX/TX analog power supply | PWR | V13 |
vdda_usb1 | DPLL_USB and HS USB1 1.8V analog power supply | PWR | AA13 |
vdda_usb2 | HS USB2 1.8V analog power supply | PWR | AB12 |
vdda_usb3 | DPLL_USB_OTG_SS and USB3.0 RX/TX analog power supply | PWR | W14 |
vdda_csi | CSI Interface 1.8v Supply | PWR | W12 |
vdda_video | VIDEO1 and VIDEO2 PLL analog power supply | PWR | P16 |
vdds18v | 1.8V power supply | PWR | G18 / H17 / M8 / M9 / N8 / P8 / R8 / T8 / V21 / V22 / W17 / W18 |
vdds18v_ddr1 | EMIF1 bias power supply | PWR | AA18 / AA19 / N21 / P20 / P21 / W21 / Y21 |
vddshv1 | Dual Voltage (1.8V or 3.3V) power supply for the VIN2 Power Group pins | PWR | E3 / E5 / G4 / G5 / H8 / H9 |
vddshv2 | Dual Voltage (1.8V or 3.3V) power supply for the VOUT Power Group pins | PWR | B6 / D10 / E10 / H10 / H11 |
vddshv3 | Dual Voltage (1.8V or 3.3V) power supply for the GENERAL Power Group pins | PWR | B23 / D16 / D22 / E16 / E22 / G15 / H15 / H16 / H18 / H19 |
vddshv4 | Dual Voltage (1.8V or 3.3V) power supply for the MMC4 Power Group pins | PWR | C24 |
vddshv5 | Dual Voltage (1.8V or 3.3V) power supply for the RTC Power Group pins | PWR | V12 |
vddshv6 | Dual Voltage (1.8V or 3.3V) power supply for the VIN1 Power Group pins | PWR | AD5 / AD7 / AE7 / AF5 |
vddshv7 | Dual Voltage (1.8V or 3.3V) power supply for the WIFI Power Group pins | PWR | AB6 / AB7 |
vddshv8 | Dual Voltage (1.8V or 3.3V) power supply for the MMC1 Power Group pins | PWR | W8 / Y8 |
vddshv9 | Dual Voltage (1.8V or 3.3V) power supply for the RGMII Power Group pins | PWR | U10 / W4 / W5 |
vddshv10 | Dual Voltage (1.8V or 3.3V) power supply for the GPMC Power Group pins | PWR | N4 / N5 / P10 / R10 / R7 / T4 / T5 |
vddshv11 | Dual Voltage (1.8V or 3.3V) power supply for the MMC2 Power Group pins | PWR | J8 / K8 |
vdds_ddr1 | EMIF1 power supply (1.5V for DDR3 mode / 1.35V DDR3L mode) | PWR | AA21 / AA22 / AB21 / AB22 / AB24 / AB25 / AC22 / AD26 / AG20 / AG28 / AH27 / T24 / T25 / W16 / W27 |
vdds_mlbp | MLBP IO power supply | PWR | AA7 / Y7 |
vdd_dsp | DSP voltage domain supply | PWR | K10 / K11 / L10 / L11 / M10 / M11 |
vdd_gpu | GPU voltage domain supply | PWR | U11 / U12 / V10 / V11 / V14 / W10 / W11 / W13 |
vdd_iva | IVA voltage domain supply | PWR | J13 / K12 / K13 / L12 / M12 / M13 |
vdd_mpu | MPU voltage domain supply | PWR | K17 / K18 / L15 / L16 / L17 / L18 / L19 / M15 / M16 / M17 / M18 / N17 / N18 / P17 / P18 / R18 |
vdd_rtc | RTC voltage domain supply | PWR | AB15 |
vssa_hdmi | DPLL_HDMI and HDMI PHY analog ground | GND | AD19 / AE19 |
vssa_osc0 | OSC0 analog ground | GND | AF15 |
vssa_osc1 | OSC1 analog ground | GND | AC14 |
vssa_pcie | PCIe analog ground | GND | AD13 / AE13 |
vssa_sata | SATA analog ground | GND | AE10 |
vssa_usb | HS USB1 and HS USB2 analog ground | GND | AA11 / AB11 |
vssa_usb3 | DPLL_USB and USB3.0 RX/TX analog ground | GND | AD10 |
vssa_csi | CSI Interface 0v Supply | GND | AA10 / AH8 |
vssa_video | DPLL_VIDEO1 analog ground | GND | R15 |