JAJSFG7K July 1999 – May 2024 THS4031 , THS4032
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
DYNAMIC PERFORMANCE | ||||||||
Unity gain bandwidth | VCC = ±15V, closed loop | 100(1) | 120 | MHz | ||||
BW | Small-signal bandwidth (–3dB) |
Gain = –12V/V or 2V/V |
VCC = ±15V | 100 | MHz | |||
VCC = ±5V | 90 | |||||||
Bandwidth for 0.1dB flatness | Gain = –1V/V or 2V/V |
VCC = ±15V | 50 | MHz | ||||
VCC = ±5V | 45 | |||||||
Full power bandwidth(2) | VCC = ±15V, VO(pp) = 20V | 2.3 | MHz | |||||
VCC = ±5V, VO(pp) = 5V | 7.1 | |||||||
SR | Slew rate | VCC = ±15V | 80(1) | 100 | V/μs | |||
tS | Settling time | To 0.1%, Gain = –1V/V |
VCC = ±15V, 5V step | 60 | ns | |||
VCC = ±5V, 2.5V step | 45 | |||||||
To 0.01%,Gain = –1V/V |
VCC = ±15V, 5V step | 90 | ||||||
VCC = ±5V, 2.5V step | 80 | |||||||
NOISE AND DISTORTION PERFORMANCE | ||||||||
THD | Total harmonic distortion | VCC = ±5 V or ±15 V, f = 1 MHz, Gain = 2V/V, VO(pp) = 2 V, TA = 25°C |
–96 | dBc | ||||
DC PERFORMANCE | ||||||||
Open loop gain | VCC = ±15V, VO = ±10V | TA = 25°C | 93 | 98 | dB | |||
TA = full range | 92 | |||||||
VCC = ±5V, VO = ±2.5V | TA = 25°C | 92 | 95 | |||||
TA = full range | 91 | |||||||
VOS | Input offset voltage |
VCC = ±5V or ±15V | TA = 25°C | 0.5 | 2 | mV | ||
TA = full range | 3 | |||||||
IIB | Input bias current | VCC = ±5V or ±15V | TA = 25°C | 3 | 6 | μA | ||
TA = full range | 8 | |||||||
IOS | Input offset current | VCC = ±5V or ±15V | TA = 25°C | 30 | 250 | nA | ||
TA = full range | 400 | |||||||
Input offset current drift | VCC = ±5V or ±15V,TA = full range | 0.2 | nA/°C | |||||
Offset voltage drift | VCC = ±5V or ±15V, TA = full range | 2 | μV/°C | |||||
INPUT CHARACTERISTICS | ||||||||
VICR | Common-mode input voltage range | VCC = ±15V | ±13.5 | ±14.3 | V | |||
VCC = ±5V | ±3.8 | ±4.3 | ||||||
CMRR | Common-mode rejection ratio | VCC = ±15V, VICR = ±12V | TA = 25°C | 85 | 95 | dB | ||
TA = full range | 80 | |||||||
VCC = ±5V, VICR = ±2.5V | TA = 25°C | 90 | 100 | |||||
TA = full range | 85 | |||||||
Ri | Input resistance | 2 | MΩ | |||||
Ci | Input capacitance | 1.5 | pF | |||||
OUTPUT CHARACTERISTICS | ||||||||
VO | Output voltage swing | VCC = ±15V | ±13 | ±13.6 | V | |||
VCC = ±5V | ±3.4 | ±3.8 | V | |||||
I0 | Output current(2) | RL = 20Ω | VCC = ±15V | 60 | 90 | mA | ||
VCC = ±5V | 50 | 70 | ||||||
ISC | Short-circuit current(3) | VCC = ±15V | 150 | mA | ||||
RO | Output resistance | Open loop | 13 | Ω | ||||
POWER SUPPLY | ||||||||
VCC | Supply voltage operating range | Dual supply | ±4.5 | ±16.5 | V | |||
Single supply | 9 | 33 | ||||||
ICC | Supply current (each amplifier) | VCC = ±15V | TA = 25°C | 8.5 | 10 | mA | ||
TA = full range | 11 | |||||||
VCC = ±5V | TA = 25°C | 7.5 | 9 | |||||
TA = full range | 10 | |||||||
PSRR | Power-supply rejection ratio | VCC = ±5V or ±15V | TA = 25°C | 85 | 95 | dB | ||
TA = full range | 80 |