JAJSFY9A December 2017 – August 2018 TLC6C5724-Q1
PRODUCTION DATA.
Table 26 lists the memory-mapped registers for the FC-BC-DC. All register offset addresses not listed in Table 26 should be considered as reserved locations and the register contents should not be modified.
FC-BC-DC Register
Offset | Acronym | Register Name | Section |
---|---|---|---|
1h | FC-BC-DC | FC-BC-DC Register | Go |
Complex bit access types are encoded to fit into small table cells. Table 27 shows the codes that are used for access types in this section.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
Write Type | ||
W | W | Write |
Reset or Default Value | ||
-n | Value after reset or the default value |