JAJSFY9A December 2017 – August 2018 TLC6C5724-Q1
PRODUCTION DATA.
Table 29 lists the memory-mapped registers for the SID. All register offset addresses not listed in Table 29 should be considered as reserved locations and the register contents should not be modified.
SID Register
| Offset | Acronym | Register Name | Section |
|---|---|---|---|
| 2h | SID | SID Register | Go |
Complex bit access types are encoded to fit into small table cells. Table 30 shows the codes that are used for access types in this section.
| Access Type | Code | Description |
|---|---|---|
| Read Type | ||
| R | R | Read |
| Reset or Default Value | ||
| -n | Value after reset or the default value | |