SPNS141G August 2010 – October 2018 TMS570LS10106 , TMS570LS10116 , TMS570LS10206 , TMS570LS20206 , TMS570LS20216
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Supply voltage ranges | VCC(2) | - 0.3 V to 2.1V |
VCCIO, VCCAD, VCCP (Flash pump)(2) | - 0.3 V to 4.1V | |
Input voltage range | All input pins | - 0.3 V to 4.1 V |
Input clamp current | IIK(VI<0 or VI> VCCIO) | ±20 mA |
All pins except AD1IN[7:0], AD2IN[7:0], ADSIN[15:8] | ||
IIK (VI<0 or VI>VCCAD) | ||
AD1IN[7:0], AD2IN[7:0], ADSIN[15:8] | ±10 mA | |
total | ±40 mA | |
Operating free-air temperature ranges, TA | Q version | - 40°C to 125°C |
Operating junction temperature range, TJ | -40°C to 150°C | |
Storage temperature range, Tstg | - 65°C to 150°C |