SPNS141G August 2010 – October 2018 TMS570LS10106 , TMS570LS10116 , TMS570LS10206 , TMS570LS20206 , TMS570LS20216
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The F035 (130nm Flash Process) Flash memory is a nonvolatile electrically erasable and programmable memory. The Flash has a state machine for simplifying the program and erase functions.
This device’s 2M-Byte flash memory contains four 512K-Byte memory arrays (or banks) consisting of 22 total sectors. 1M-Byte versions of the device contain only the first two 512K-Byte banks (Bank 0 and Bank 1) and have a total of 14 sectors. The bank and sector configurations are shown in Flash Memory Banks and Sectors . When in pipeline mode, the Flash operates with a system clock frequency of up to 160MHz (versus a system clock in non-pipeline mode of up to 36MHz). The flash in pipeline mode is capable of accessing 128 bits at a time and provides two 64-bit pipelined words to the CPU. The minimum size for an erase operation is one sector. A single program operation can program either one 32-bit word or one 16-bit half word at a time.
Sector NO. | Segment | Low Address | High address | MEMORY ARRAYS (OR BANKS) |
---|---|---|---|---|
Bank 0: 512K Bytes | ||||
0 | 32K Bytes | 0x0000_0000 | 0x0000_7FFF | BANK0 (512K Bytes) |
1 | 32K Bytes | 0x0000_8000 | 0x0000_FFFF | |
2 | 32K Bytes | 0x0001_0000 | 0x0001_7FFF | |
3 | 8K Bytes | 0x0001_8000 | 0x0001_9FFF | |
4 | 8K Bytes | 0x0001_A000 | 0x0001_BFFF | |
5 | 16K Bytes | 0x0001_C000 | 0x0001_FFFF | |
6 | 64K Bytes | 0x0002_0000 | 0x0002_FFFF | |
7 | 64K Bytes | 0x0003_0000 | 0x0003_FFFF | |
8 | 128K Bytes | 0x0004_0000 | 0x0005_FFFF | |
9 | 128K Bytes | 0x0006_0000 | 0x0007_FFFF | |
Bank 1: 512K Bytes | ||||
0 | 128K Bytes | 0x0008_0000 | 0x0009_FFFF | BANK1 (512K Bytes) |
1 | 128K Bytes | 0x000A_0000 | 0x000B_FFFF | |
2 | 128K Bytes | 0x000C_0000 | 0x000D_FFFF | |
3 | 128K Bytes | 0x000E_0000 | 0x000F_FFFF | |
Bank 2: 512K Bytes | ||||
0 | 128K Bytes | 0x0010_0000 | 0x0011_FFFF | BANK2 (512K Bytes) |
1 | 128K Bytes | 0x0012_0000 | 0x0013_FFFF | |
2 | 128K Bytes | 0x0014_0000 | 0x0015_FFFF | |
3 | 128K Bytes | 0x0016_0000 | 0x0017_FFFF | |
Bank 3: 512K Bytes | ||||
0 | 128K Bytes | 0x0018_0000 | 0x0019_FFFF | BANK3 (512k Bytes) |
1 | 128K Bytes | 0x001A_0000 | 0x001B_FFFF | |
2 | 128K Bytes | 0x001C_0000 | 0x001D_FFFF | |
3 | 128K Bytes | 0x001E_0000 | 0x001F_FFFF |
NOTE