SPNS141G August 2010 – October 2018 TMS570LS10106 , TMS570LS10116 , TMS570LS10206 , TMS570LS20206 , TMS570LS20216
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This device allows some of the on-chip memories to be initialized via the memory hardware initialization control registers in the System module. The purpose of having the hardware initialization is to program the memory arrays with error detection capability to a known state based on their error detection scheme (odd/even parity or ECC). The MINITGCR register enables the memory initialization sequence, and the MSINENA register selects the memories that are to be initialized. Please refer to the Architecture chapter of the Technical Reference Manual (TRM) for more information.
The mapping of the different memories to the specific bits in the MSINENA register is shown in the following table.
Connecting Module | Address Range | RAM Select | |
---|---|---|---|
Base Address | Ending Address | ||
RAM | 0x08000000 | 0x0801FFFF | 0 |
MIBSPIP5 RAM | 0xFF0A0000 | 0xF0BFFFFF | 12 |
MIBSPI3 RAM | 0xFF0C0000 | 0xFF0DFFFF | 11 |
MIBSPI1 RAM | 0xFF0E0000 | 0xFF0FFFFF | 7 |
DCAN3 RAM | 0xFF1A0000 | 0xFF1BFFFF | 10 |
DCAN2 RAM | 0xFF1C0000 | 0xFF1DFFFF | 6 |
DCAN1 RAM | 0xFF1E0000 | 0xFF1FFFFF | 5 |
FlexRay RAM | RAM is not visible | 9(1) | |
MIBADC2 RAM | 0xFF3A0000 | 0xFF3BFFFF | 14 |
MIBADC1 RAM | 0xFF3E0000 | 0xFF3FFFFF | 8 |
NHET RAM | 0xFF460000 | 0xFF47FFFF | 3 |
HET TU RAM | 0xFF4E0000 | 0xFF4FFFFF | 4 |
DMA RAM | 0xFFF80000 | 0xFFF80FFF | 1 |
VIM RAM | 0xFFF82000 | 0xFFF82FFF | 2 |
FlexRay TU RAM | 0xFF500000 | 0xFF51FFFF | 13 |
The associated ECC RAM will get initialized as well, if the ECC functionality is enabled.
The associated Parity RAM will get initialized as well, if the Parity functionality is enabled.
NOTE
The user must initialize entire SRAM with ECC bits to avoid ECC errors due to Cortex R4 speculative fetches if SRAM ECC is enabled.