JAJSCO4C November 2016 – September 2020 TPS22976
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN1 ,2 | Input Voltage | –0.3 | 6 | V |
VOUT1,2 | Output Voltage | –0.3 | 6 | V |
VON1,2 | ON Pin Voltage | –0.3 | 6 | V |
VBIAS | Bias Voltage | –0.3 | 6 | V |
IMAX | Maximum continuous current per channel | 6 | A | |
IMAX,PLS | Maximum pulsed current switch per channel, pulse <300µs, 3% duty cycle | 8 | A | |
TJ | Junction temperature | 125 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |