JAJSHY0D August 2019 – August 2020 TPS23882
PRODUCTION DATA
COMMAND = 54h with 1 Data Byte, Read Only
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
- | PAC4_6 | PAC4_5 | PAC4_4 | PAC4_3 | PAC4_2 | PAC4_1 | PAC4_0 |
R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description | ||||
---|---|---|---|---|---|---|---|---|
6-0 | PACn_6- PACn_0 | R | 0 | 8-bit data conversion result of the auto class power measurement for channel n.
Peak average power calculation result from channel voltage and current data conversion measurements taken during the auto class power measurement window. The equation defining the auto class power measured is: PAC= N × PAC_STEP Where, when assuming 0.200-Ω Rsense resistor is used: PCSTEP = 0.5 W |