JAJSHY0D August 2019 – August 2020 TPS23882
PRODUCTION DATA
COMMAND = 50h with 1 Data Byte, Read/Write
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
MAC4 | MAC3 | MAC2 | MAC1 | AAC4 | AAC3 | AAC2 | AAC1 |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 - 4 | MACn | R/W | 0 | Manual Auto Class Measurement bits
1 = Manual Auto Class Measurement enabled 0 = Manual Auto Class measurement complete The auto class measurement will begin within 10ms of this bit being set. This bit will be cleared by the internal firmware within 1ms of the updated Autoclass measurement result(s) in 0x51-54h. |
3 -0 | AACn | R/W | 0 | Auto Class Auto Adjustment Enable bits
1 = Autoclass auto adjust is enabled and the corresponding PCUT settings will be automatically adjusted based on the measured autoclass power 0 = Autoclass auto adjust is disabled and it is up to the user to adjust the value of PCUT as desired. |
Any MACn bits set prior to turn on will be ignored and cleared during turn on.
Auto Class Pcut Adjustments:
If the ACx bit(s) are set in register 0x50h, the TPS23882 will automatically adjust its PCUT value based on the auto class power measurement (PAC in registers 0x51-54) and Any Automatic Auto Class facilitated (AACn = 1) PCut adjustments will be made within 5 ms of the end of the auto class measurement period.