JAJSHY0D August 2019 – August 2020 TPS23882
PRODUCTION DATA
COMMAND = 43h with 1 Data Byte, Read Only
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DID | SR |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7–5 | DID | R | 0011b | Device ID number |
4–0 | SR | R | 0011b | Silicon Revision number |