JAJSRN4A July 2023 – October 2023 TPS25984
PRODUCTION DATA
The device has an integrated output discharge function which discharges the capacitors on the OUT pin using an internal constant current (IQOD) to GND. The output discharge function is activated when the EN/UVLO is held low (VSD(F) < VEN < VUVLO(F)) for a minimum interval (tQOD). The output discharge function helps to rapidly remove the residual charge left on large output capacitors and prevents the bus from staying at some undefined voltage for extended periods of time. The output discharge is disengaged when VOUT < VFB or if the device detects a fault.
The output discharge function can result in excessive power dissipation inside the device leading to an increase in junction temperature (TJ). The output discharge is disabled if the junction temperature (TJ) crosses TSD to avoid long-term degradation of the part.
In a primary+secondary parallel configuration, TI recommends to hold EN/UVLO voltage below the VUVLO(F) threshold of the secondary device to activate output discharge for all the devices in the chain.