JAJSRN4A July 2023 – October 2023 TPS25984
PRODUCTION DATA
PARAMETER | CdVdt = 3.3 nF | CdVdt = 33 nF | UNITS | |
---|---|---|---|---|
SRON | Output rising slew rate | 9.79 | 1.20 | V/ms |
tD,ON | Turn on delay | 0.34 | 1.54 | ms |
tR | Rise time | 1.00 | 8.13 | ms |
tON | Turn on time | 1.38 | 10.35 | ms |
tD,OFF | Turn off delay | 1081 | 1060 | µs |
tF | Fall time | Depends on ROUT and COUT | µs |