JAJSRN4A July 2023 – October 2023 TPS25984
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SWEN | ||||||
RSWEN | SWEN pin pull-down resistance | SWEN de-asserted Low | 9 | 13.8 | Ω | |
ISWENLKG | SWEN pin leakage current | SWEN asserted High | –2 | 2 | µA |
|
VIH_SWEN | SWEN input logic high | 1.1 | 1.2 | V | ||
VIL_SWEN | SWEN input logic low | 0.4 | 0.71 | V | ||
FAULT INDICATION (FLTB) | ||||||
RFLTB | FLT pin pull-down resistance | FLT asserted Low | 9 | 13.8 | Ω | |
IFLTBLKG | FLT pin leakage current | FLT de-asserted High | –2 | 2 | µA |
|
POWER GOOD INDICATION (PG) | ||||||
RPG | PG pin pull-down resistance | PG de-asserted Low | 9 | 13.8 | Ω | |
IPGKG | PG pin leakage current | PG asserted High | –2 | 2 | µA |