JAJSF90F October 2017 – December 2021 TPS2662
PRODUCTION DATA
The TPS2662x eFuse is designed for the supply voltage range of 4.5 V ≤ VIN ≤ 60 V. If the input supply is located more than a few inches from the device, TI recommends an input ceramic bypass capacitor higher than 0.1 μF. Power supply must be rated higher than the current limit set to avoid voltage droops during overcurrent and shor-circuit conditions.