JAJSOU6 October 2023 TPS2HCS10-Q1
ADVANCE INFORMATION
The following voltage and temperature sense output are available as 10-bit digital outputs after ADC conversion.
The channel output voltage sensing circuit and the ADC MUX is shown in Figure 8-8. The feature removes the need for external components and reduces the MCU ADC channel use in order to monitor the output voltage for diagnostic purposes.