JAJSFE6I July 2009 – May 2018 TPS65070 , TPS65072 , TPS65073 , TPS650731 , TPS650732
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | On all pins except the pins listed below with respect to AGND | –0.3 | 7 | V |
On pins INT, RESET, PGOOD, PB_OUT with respect to AGND | –0.3 | V(AVDD6) | ||
On pins VINDCDC1/2, VINDCDC3, VINLDO respect to AGND | –0.3 | V(SYS) | ||
On pins AD_IN1, AD_IN2, AD_IN3, AD_IN4 with respect to AGND | –0.3 | 3.3 | ||
On pins ISINK1, ISINK2, AC, USB | –0.3 | 20 | ||
On pin L4 (output voltage of boost converter), FB_wLED | –0.3 | 40 | ||
Current | In/Out at SYS, AC, USB, BAT, L3 | 3000 | mA | |
In/Out at all other pins | 1000 | mA | ||
Power | Continuous total power dissipation | See Dissipation Ratings | ||
Temperature | Operating free-air temperature, TA | 40 | 85 | °C |
Maximum junction temperature, TJ | 125 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |