JAJSE66E June 2017 – December 2022 TPS650864
PRODUCTION DATA
When power supply at the VSYS pin rises above VSYS_UVLO_5V + VSYS_UVLO_5V_HYS, the device enters standby mode, where all internal reference and regulators (LDO3P3 and LDO5) are up and running, and I2C interface and CTL pins are ready to respond. All default registers defined in Section 8.13 should have by now been loaded from one-time programmable (OTP) memory. Quiescent current consumption in standby mode is specified in Section 7.5.