JAJSE66E June 2017 – December 2022 TPS650864
PRODUCTION DATA
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
Bit Name | BUCK1_ SLP_ VID[6] | BUCK1_ SLP_ VID[5] | BUCK1_ SLP_ VID[4] | BUCK1_ SLP_ VID[3] | BUCK1_ SLP_ VID[2] | BUCK1_ SLP_ VID[1] | BUCK1_ SLP_ VID[0] | BUCK1_ SLP_ EN |
TPS6508640 | 1 | 1 | 1 | 0 | 1 | 0 | 0 | 0 |
TPS65086401 | 0 | 1 | 1 | 1 | 0 | 0 | 0 | 0 |
TPS6508641 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 |
TPS65086470 | 0 | 1 | 1 | 1 | 1 | 0 | 0 | 0 |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:1 | BUCK1_SLP_VID[6:0] | R/W | X | This field sets the BUCK1
regulator output regulation voltage in sleep mode. See Table 8-22 and Table 8-23 for 10-mV and 25-mV step ranges for VOUT options. |
0 | BUCK1_SLP_EN | R/W | X | BUCK1 sleep mode enable. BUCK1 is factory configured to switch to sleep mode voltage either by CTL3/SLPENB1 pin or by CTL6/SLPENB2 pin. 0: Disable. Uses BUCK1_VID in all cases. 1: Enabled. Uses BUCK1_SLP_VID when assigned sleep pin is low. |