JAJSE66E June 2017 – December 2022 TPS650864
PRODUCTION DATA
Table 5-1 lists a brief summary of the default values for each part number stored in one-time programmable (OTP) memory. A full summary of each part number can be found in the applications section linked in the SECTION column. The step size is indicated by the values in parenthesis. If alternate voltages are available through pin-strapping, they are separated with a comma.
PART NUMBER | APPLICATION | BUCK1 | BUCK2 | BUCK3 | BUCK4 | BUCK5 | BUCK6 | LDOA1 | LDOA2 | LDOA3 | SECTION |
---|---|---|---|---|---|---|---|---|---|---|---|
TPS6508640 | Xilinx Zynq Ultrascale+ ZU7 - ZU15(1) |
3.3 V (25 mV) |
0.85 V, 0.9 V (10 mV) |
1.2 V (25 mV) |
0.9 V (25 mV) |
1.8 V (25 mV) |
1.2 V, 1.35 V (10 mV) |
2.5 V | 1.5 V | 1.2 V | Section 8.3 |
TPS65086401 | Xilinx Zynq Ultrascale+ ZU2 - ZU5(1) |
1.8 V (25 mV) |
0.85 V (10 mV) |
0.85 V (25 mV) |
3.3 V (25 mV) |
3.3 V (25 mV) |
1.5 V, 1.2 V, 1.1 V (10 mV) |
1.8 V | 1.2 V | 1.2 V | Section 8.4 |
TPS6508641 | Xilinx Zynq Ultrascale+ ZU2 - ZU5(1) |
Ext FB |
0.85 V (10 mV) |
1.1 V, 1.2 V (25 mV) |
3.3 V (25 mV) |
1.2 V (25 mV) |
1.8 V (25 mV) |
1.8 V | 1.2 V | 1.2 V | Section 8.5 |
TPS65086470 | Xilinx Artix 7(1) |
1 V (10 mV) |
1.8 V (25 mV) |
1.2 V (25 mV) |
2.5 V (25 mV) |
3.3 V (25 mV) |
1.35 V, 1.5 V (25 mV) |
1.8 V | 0.7 V | 0.7 V | Section 8.6 |