JAJSGZ1C September 2015 – February 2019 TPS65094
PRODUCTION DATA.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Bit Name | LDOA2_
FLTMSK |
SWA1_
FLTMSK |
BUCK6_
FLTMSK |
BUCK5_
FLTMSK |
BUCK4_
FLTMSK |
BUCK3_
FLTMSK |
BUCK2_
FLTMSK |
BUCK1_
FLTMSK |
TPS65094x | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | LDOA2_FLTMSK | R/W | 1 | LDOA2 Power Fault Mask. When masked, power fault from LDOA2 does not cause PMIC shutdown.
0: Not masked 1: Masked |
6 | SWA1_FLTMSK | R/W | 1 | SWA1 Power Fault Mask. When masked, power fault from SWA1 does not cause PMIC shutdown.
0: Not masked 1: Masked |
5 | BUCK6_FLTMSK | R/W | 0 | BUCK6 Power Fault Mask. When masked, power fault from BUCK6 does not cause PMIC shutdown.
0: Not masked 1: Masked |
4 | BUCK5_FLTMSK | R/W | 0 | BUCK5 Power Fault Mask. When masked, power fault from BUCK5 does not cause PMIC shutdown.
0: Not masked 1: Masked |
3 | BUCK4_FLTMSK | R/W | 0 | BUCK4 Power Fault Mask. When masked, power fault from BUCK4 does not cause PMIC shutdown.
0: Not masked 1: Masked |
2 | BUCK3_FLTMSK | R/W | 0 | BUCK3 Power Fault Mask. When masked, power fault from BUCK3 does not cause PMIC shutdown.
0: Not masked 1: Masked |
1 | BUCK2_FLTMSK | R/W | 0 | BUCK2 Power Fault Mask. When masked, power fault from BUCK2 does not cause PMIC shutdown.
0: Not masked 1: Masked |
0 | BUCK1_FLTMSK | R/W | 0 | BUCK1 Power Fault Mask. When masked, power fault from BUCK1 does not cause PMIC shutdown.
0: Not masked 1: Masked |