JAJSFK1E November 2014 – March 2022 TPS65400
PRODUCTION DATA
The CAPABILITY command is a read-only command.
This command has no PAGE support.
BIT | READ / WRITE | DEFAULT VALUE | MEANING |
---|---|---|---|
7 | R | 1 | Packet error checking is supported |
6:5 | R | 01 | Maximum supported bus speed is 400 kHz |
4 | R | 0 | Device does not have a SMBALERT pin and does not support the SMBus alert response protocol |
3:0 | R | 0000 | Reserved |