JAJSFK1E November 2014 – March 2022 TPS65400
PRODUCTION DATA
When using external soft-start capacitor to set the soft-start time, use Equation 2.
Css is the value of the capacitor connected between the SSx pin and AGND. VREF is the value of the reference voltage (default is 0.8 V). ISS is the current sourced by the SS1/PG1 pin during soft-start.