JAJSFK1E November 2014 – March 2022 TPS65400
PRODUCTION DATA
The SEQUENCE_ORDER command determines the order in which each output starts and stops. If two or more supplies are assigned the same sequence number, they start/stop at the same time. If sequencing is not used, all sequence bits should be set to the same value. For PGOOD sequencing options, see (D4h) SEQUENCE_CONFIG.
BITS | NAME | READ / WRITE | DEFAULT VALUE | BINARY VALUE | VALUE | MEANING |
---|---|---|---|---|---|---|
7:4 | — | R | 0000 | — | — | — |
3:2 | STOP_ORDER | R/W | 00 | 00 | 1 (first to stop) | Stop sequence order number |
01 | 2 | |||||
10 | 3 | |||||
11 | 4 (last to stop) | |||||
1:0 | START_ORDER | R/W | 00 | 00 | 1 (first to start) | Start sequence order number |
01 | 2 | |||||
10 | 3 | |||||
11 | 4 (last to start) |
TI does not recommend changing SEQUENCE_ORDER during start sequencing or stop sequencing.
PAGE support is for outputs 0x00 to 0x03.