JAJSFK1E November 2014 – March 2022 TPS65400
PRODUCTION DATA
The VREF_COMMAND command sets the voltage reference (VREF) for the selected output. Values range from 0.6 to 1.87 V with a bit resolution of 10 mV per LSB.
BITS | NAME | READ / WRITE | DEFAULT VALUE | BINARY VALUE | VALUE | MEANING |
---|---|---|---|---|---|---|
7 | — | R | 0 | — | — | — |
6:0 | VREF_COMMAND | R/W | 0010100 | 0000000 | 0.60 V | Reference voltage |
0000001 | 0.61 V | |||||
… | … | |||||
0010100 | 0.8 V | |||||
… | … | |||||
1111110 | 1.86 V | |||||
1111111 | 1.87 V |
The voltage reference can be changed while one or more voltage outputs are enabled. To reduce the effect of large transient steps, digital slew rate limiting is implemented. The larger the change in the voltage reference, the greater the delay that is incurred as the voltage steps toward the new reference. For details, see (DFh) VREF_TRANSITION_RATE.
Faults are blanked during transition. A 100-s fault blanking time results after a transition completes.
PAGE support is for outputs 0x00 through 0x03.