JAJSOX2 July 2022 TPS7A57
PRODUCTION DATA
There is no sequencing requirement between IN, BIAS, and EN. CP_EN is an analog signal and must be connected to either IN, BIAS, or GND.
As with devices having an internal MUX and charge pump, a false PG can be triggered during shutdown if the BIAS rail is faster than the IN rail to discharge.
As shown in Figure 8-12, when the bias rail decreases below VUVLO(BIAS), the internal MUX between IN and BIAS switches over and the LDO is fully powered from the IN rail.
When the BIAS rail goes below UVLO(BIAS) with the IN rail greater than 1.1 V with the charge pump enabled, the LDO may restart because IN is still a valid condition for operations.