JAJSOX2 July 2022 TPS7A57
PRODUCTION DATA
The TPS7A57EVM-081 was used to develop the TPS7A5701RTE thermal model. The RTE package is a 3-mm × 3-mm, 16-pin WQFN with 25-µm plating on each via. The EVM is a 3.5-inch × 3.5-inch (89 mm × 89 mm) PCB comprised of six layers. Table 8-9 lists the layer stackup for the EVM. Figure 8-29 to Figure 8-36 illustrate the various layer details for the EVM.
LAYER | NAME | MATERIAL | THICKNESS (mil) |
---|---|---|---|
1 | Top overlay | — | — |
2 | Top solder | Solder resist | 0.4 |
3 | Top layer | Copper | 2.756 |
4 | Dielectric 1 | FR-4 high Tg | 9 |
5 | Mid layer 1 | Copper | 2.756 |
6 | Dielectric 2 | FR-4 high Tg | 9 |
7 | Mid layer 2 | Copper | 2.756 |
8 | Dielectric 3 | FR-4 high Tg | 9 |
9 | Mid layer 3 | Copper | 2.756 |
10 | Dielectric 4 | FR-4 high Tg | 9 |
11 | Mid Layer 4 | Copper | 2.756 |
12 | Dielectric 5 | FR-4 high Tg | 9 |
13 | Bottom layer | Copper | 2.756 |
14 | Bottom solder | Solder resist | 0.4 |
Table 8-10 shows thermal simulation data for the TPS7A57EVM-056. Figure 8-37 and Figure 8-38 show the thermal gradient on the PCB and device that results when a 1-W power dissipation is used through the pass transistor with a 25°C ambient temperature.
DUT | RθJA(ͦ C/W) | ⍦JB(ͦ C/W) | ⍦JT(°C/W) |
---|---|---|---|
TPS7A57EVM-056 | 21.9 | 11.9 | 0.4 |