JAJSOX2 July 2022 TPS7A57
PRODUCTION DATA
As shown in Figure 8-8, the output voltage of the device can be set using a single external resistor (RREF).
Use Equation 5 to calculate the RREF value needed for the desirable output voltage.
Table 8-4 shows the recommended RREF resistor values to achieve several common rails using a standard 1%-tolerance resistor.
TARGETED OUTPUT VOLTAGE (V) | RREF (kΩ)(1) | CALCULATED OUTPUT VOLTAGE (V) |
---|---|---|
0.5 | 10.0 | 0.500 |
0.6 | 12.1 | 0.605 |
0.7 | 14.0 | 0.700 |
0.8 | 16.2 | 0.810 |
0.9 | 18.2 | 0.910 |
1.0 | 20.0 | 1.000 |
1.2 | 24.3 | 1.215 |
1.5 | 30.1 | 1.505 |
2.5 | 49.9 | 2.495 |
3.0 | 60.4 | 3.020 |
3.3 | 66.5 | 3.325 |
3.6 | 71.5 | 3.575 |
4.7 | 95.3 | 4.765 |
5.0 | 100.0 | 5.000 |