JAJSSS6 January 2024 TPS7H3014-SP
ADVANCE INFORMATION
When the voltage on VIN is lower than the power on reset voltage (VPOR_IN), the output signal is undefined and is not to be relied upon for proper device function.
Figure 7-1 shows the ENx outputs relationship to a rising input voltage (VIN). As can be observed, the ENx are undefined when VIN is lower than VPOR_IN (typically 1.41V). During this time the outputs can be any value from 0V to VIN. In this case, the input voltages to all undervoltage (UV) input comparators (SENSEx) are below the VTH_SENSEx (599mV). For this reason (in conjunction with waiting for a rising edge on UP), the ENx, SEQ_DONE and PWRGD stays low after VIN rises above UVLORISE (typically 2.79V).