JAJSSS6 January 2024 TPS7H3014-SP
ADVANCE INFORMATION
The SENSEx inputs are used to monitor the voltage rails to be sequenced up and down. For this design the output voltages to be sequenced and monitored are:
The VON and VOFF are selected to be 90% and 10% of the nominal voltage rail, for all the rails. Using Equation 13 and Equation 14 we can calculate the top and bottom reference resistors and select the closest resistor values using 0.1% resistor values. Table 8-2 shows the reference (or calculated) top and bottom resistors. Table 8-3 shows the selected resistors for the application.
Channel # | VON (V) | VOFF (V) | RTOP (kΩ)(1) | RBOTTOM (kΩ)(1) |
---|---|---|---|---|
1 | 2.970 | 0.330 | 110.0 | 27.8 |
2 | 1.350 | 0.150 | 50.0 | 39.9 |
3 | 0.720 | 0.080 | 26.7 | 132.0 |
4 | 0.792 | 0.088 | 29.3 | 91.0 |
An example of how the top and bottom resistors for channel 1 (or SENSE1) were calculated are shown below:
Channel # | RTOP (kΩ) | RBOTTOM (kΩ) |
---|---|---|
1 | 110 | 27.7 |
2 | 49.9 | 40.2 |
3 | 26.7 | 130 |
4 | 29.4 | 90.9 |
Now that the actual resistors are known, we can calculate the actual on and off nominal voltages and the error voltages by using Equation 1, Equation 2, Equation 3, Equation 6, Equation 7, and Equation 12. Using the errors, we can calculate the upper and lower voltages and normalize the values with respect to the nominal output voltage.
Channel # | VON_NOMINAL (V)(1) | VON_NOMINAL (%)(1)(4) | VON_ERROR (mV)(1) | VON_LSL (V)(1)(2) | VON_LSL (%)(1)(2)(4) | VON_USL (V)(1)(3) | VON_USL (%)(1)(3) (4) |
---|---|---|---|---|---|---|---|
1 | 2.978 | 90.232 | 29.966 | 2.948 | 89.325 | 3.008 | 91.141 |
2 | 1.343 | 89.502 | 13.466 | 1.329 | 88.605 | 1.356 | 90.400 |
3 | 0.722 | 90.253 | 7.222 | 0.715 | 89.350 | 0.729 | 91.156 |
4 | 0.793 | 90.084 | 7.932 | 0.785 | 89.182 | 0.801 | 90.985 |
Channel # | VOFF_NOMINAL (V)(1) | VOFF_NOMINAL (%)(1)(4) | VOFF_ERROR (mV)(1) | VOFF_LSL (V)(1)(2) | VOFF_LSL (%)(1)(2)(4) | VOFF_USL (V)(1)(3) | VOFF_USL (%)(1)(3) (4) |
---|---|---|---|---|---|---|---|
1 | 0.338 | 10.233 | 84.613 | 0.253 | 7.669 | 0.422 | 12.797 |
2 | 0.145 | 9.662 | 38.354 | 0.107 | 7.105 | 0.183 | 12.219 |
3 | 0.081 | 10.153 | 20.535 | 0.061 | 7.586 | 0.102 | 12.720 |
4 | 0.087 | 9.902 | 22.604 | 0.065 | 7.333 | 0.110 | 12.470 |