JAJSQS4B July 2023 – March 2024 TPS7H6003-SP , TPS7H6013-SP , TPS7H6023-SP
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | SUBGROUP(1) | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
SUPPLY CURRENTS | ||||||||
IQLS | Low-side quiescent current | VIN = 12 V, BOOT = 10 V |
MODE = PWM, EN = 0 V | 1, 2, 3 | 5 | 6.8 | mA | |
MODE = IIM, LI = HI = 0 V |
1, 2, 3 | 5 | 8 | |||||
IQHS | High-side quiescent current | VIN = 12 V, BOOT = 10 V |
MODE = PWM, EN = 0 V | 1, 2, 3 | 4 | 6.3 | mA | |
MODE = IIM, LI = HI = 0 V |
1, 2, 3 | 4 | 6.3 | |||||
IQBG | BOOT to AGND quiescent current (TPS7H6003-SP) | SW = 100 V, BOOT = 110 V | 20 | µA | ||||
IQBG | BOOT to AGND quiescent current (TPS7H6013-SP) | SW = 28 V, BOOT = 38 V | 15 | µA | ||||
IQBG | BOOT to AGND quiescent current (TPS7H6023-SP) | SW = 12 V, BOOT = 22 V | 10 | µA | ||||
IOP_BG | BOOT to AGND operating current (TPS7H6003-SP) | SW = 100 V, BOOT = 110 V | 20 | µA | ||||
IOP_BG | BOOT to AGND operating current (TPS7H6013-SP) | SW = 28 V, BOOT = 38 V | 15 | µA | ||||
IOP_BG | BOOT to AGND operating current (TPS7H6023-SP) | SW = 12 V, BOOT = 22 V | 10 | µA | ||||
IOP_LS | Low-side operating current | MODE = PWM, no load for LOL and LOH | f = 500 kHz | 1, 2, 3 | 6 | 9 | mA | |
f = 1 MHz | 1, 2, 3 | 8 | 11 | |||||
f = 2 MHz | 1, 2, 3 | 12 | 16 | |||||
f = 5 MHz | 1, 2, 3 | 20 | 30 | |||||
MODE = IIM, no load for LOL and LOH | f = 500 kHz | 1, 2, 3 | 6 | 9 | ||||
f = 1 MHz | 1, 2, 3 | 8 | 12 | |||||
f = 2 MHz | 1, 2, 3 | 11 | 17 | |||||
f = 5 MHz | 1, 2, 3 | 20 | 30 | |||||
IOP_HS | High-side operating current | MODE = PWM, no load for HOL and HOH | f = 500 kHz | 1, 2, 3 | 5 | 6.5 | mA | |
f = 1 MHz | 1, 2, 3 | 5.3 | 8 | |||||
f = 2 MHz | 1, 2, 3 | 7 | 10.5 | |||||
f = 5 MHz | 1, 2, 3 | 13 | 17.5 | |||||
MODE = IIM, no load for HOL and HOH | f = 500 kHz | 1, 2, 3 | 4.5 | 6.5 | ||||
f = 1 MHz | 1, 2, 3 | 5.3 | 8 | |||||
f = 2 MHz | 1, 2, 3 | 7 | 10.5 | |||||
f = 5 MHz | 1, 2, 3 | 11.7 | 15 | |||||
LOW-SIDE TO HIGH-SIDE CAPACITANCE | ||||||||
Low-side to high-side capacitance | Low-side pins shorted together and high-side pins shorted together | 6 | pF | |||||
GATE DRIVER | ||||||||
VOL | Low-level output voltage | IOL = 100 mA | 1, 2, 3 | 0.07 | 0.15 | V | ||
BP5x – VOH | High-level output voltage | IOH = 100 mA | 1, 2, 3 | 0.13 | 0.3 | V | ||
IOH | Peak source current | HOH, LOH = 0 V, BP5x = 5 V | 1, 2, 3 | 0.7 | 1.3 | 2.3 | A | |
IOL | Peak sink current | HOL, LOL = 5 V, BP5x = 5 V | 1, 2, 3 | 1.6 | 2.5 | 4.6 | A | |
INTERNAL REGULATORS | ||||||||
VBP5L | Low-side 5-V regulator output voltage | CBP5L = 1 µF | 1, 2, 3 | 4.75 | 5.0 | 5.175 | V | |
Required BP5L output capacitor (2) | 1, 2, 3 | 1 | µF | |||||
VBP5H | High-side 5-V regulator output voltage | CBP5H = 1 µF | 1, 2, 3 | 4.75 | 5.0 | 5.175 | V | |
Required BP5H output capacitor (2) | 1 | µF | ||||||
VBP7L | 7-V regulator output voltage | 1, 2, 3 | 6.65 | 7 | 7.35 | V | ||
Required BP7L output capacitor (2) | 1 | µF | ||||||
UNDERVOLTAGE PROTECTION | ||||||||
BP5HR | BP5H UVLO rising threshold | CBP5H = 1 µF | 1, 2, 3 | 4.0 | 4.25 | 4.5 | V | |
BP5HF | BP5H UVLO falling threshold | CBP5H = 1 µF | 1, 2, 3 | 3.8 | 4.05 | 4.3 | ||
BP5HH | BP5H UVLO hysteresis | CBP5H = 1 µF | 0.2 | |||||
BP5LR | BP5L UVLO rising threshold | CBP5L = 1 µF | 1, 2, 3 | 4.0 | 4.25 | 4.5 | V | |
BP5LF | BP5L UVLO falling threshold | CBP5L = 1 µF | 1, 2, 3 | 3.8 | 4.05 | 4.3 | ||
BP5LH | BP5L UVLO hysteresis | CBP5L = 1 µF | 0.2 | |||||
BP7LR | BP7L UVLO rising threshold | CBP7L = 1 µF | 1, 2, 3 | 6.2 | 6.5 | 6.8 | V | |
BP7LF | BP7L UVLO falling threshold | CBP7L = 1 µF | 1, 2, 3 | 5.9 | 6.2 | 6.5 | ||
BP7LH | BP7L UVLO hysteresis | CBP7L = 1 µF | 0.3 | |||||
VINR | VIN UVLO rising threshold | 1, 2, 3 | 8.0 | 8.6 | 9.0 | V | ||
VINF | VIN UVLO falling threshold | 1, 2, 3 | 7.5 | 8.1 | 8.5 | |||
VINH | VIN UVLO hysteresis | 0.53 | ||||||
BOOTR | BOOT UVLO rising threshold | 1, 2, 3 | 6.6 | 7.1 | 7.4 | V | ||
BOOTF | BOOT UVLO falling threshold | 1, 2, 3 | 6.2 | 6.65 | 7 | |||
BOOTH | BOOT UVLO hysteresis | 0.45 | ||||||
INPUT PINS | ||||||||
VIR | Input rising edge threshold | 1, 2, 3 | 1.80 | 2.65 | V | |||
VIF | Input falling edge threshold | 1, 2, 3 | 1.15 | 1.85 | V | |||
VIHYS | Input hysteresis | 0.8 | V | |||||
RPD | Input pull-down resistance | V = 2.15 V applied at input (EN_HI or PWM_LI) | 1, 2, 3 | 100 | 400 | kΩ | ||
PROGRAMMBLE DEAD TIME | ||||||||
TDLH | LO off to HO on dead time | MODE = PWM, LO falling to HO rising (90% to 10%), f ≤ 2 MHz | RLH = 3.32 kΩ |
9, 10 , 11 | 0 | 4.5 | 10 | ns |
RLH = 11.8 kΩ | 9, 10 , 11 | 8 | 12 | 15.5 | ||||
RLH = 21 kΩ | 9, 10 , 11 | 15.5 | 21 | 24 | ||||
RLH = 52.3 kΩ | 9, 10 , 11 | 36 | 50 | 59 | ||||
RLH = 105 kΩ | 9, 10 , 11 | 74 | 97 | 113.5 | ||||
TDHL | HO off to LO on dead time | MODE = PWM, HO falling to LO rising (90% to 10%), f ≤ 2 MHz | RHL = 7.87 kΩ | 9, 10 , 11 | 0 | 5 | 10 | ns |
RHL = 13.3 kΩ | 9, 10 , 11 | 6 | 10.5 | 15 | ||||
RHL = 23.7 kΩ | 9, 10 , 11 | 16 | 21 | 24.5 | ||||
RHL = 57.6 kΩ | 9, 10 , 11 | 44 | 53 | 61 | ||||
RHL = 113 kΩ | 9, 10 , 11 | 86 | 105 | 125 | ||||
BOOTSTRAP DIODE SWITCH | ||||||||
RBST_SW | Bootstrap diode switch resistance | IBST_SW = 100 mA | 1, 2, 3 | 0.43 | Ω | |||
Bootstrap diode switch parallel resistance | IBST_RP = 1 mA | 1, 2, 3 | 0.8 | 1 | 1.2 | kΩ | ||
POWER GOOD | ||||||||
Logic-low output | IFLT = 1 mA | 1, 2, 3 | 0.4 | V | ||||
PGOOD internal resistance | BP5L = 5 V, BP7L = 7 V, VIN = 12 V | 1, 2, 3 | 0.7 | 1 | 1.9 | MΩ | ||
Minimum BP5L voltage for valid PGOOD output | 1, 2, 3 | 2 | 2.45 | V |