JAJSSK4 December 2023 TPSM64406
PRODUCTION DATA
DEVICE | ORDERABLE PART NUMBER | RATED OUTPUT CURRENT | PACKAGE | JUNCTION TEMPERATURE RANGE | STATUS | |
---|---|---|---|---|---|---|
TPSM64404 | TPSM64404RCHR | Dual 2 A / 2 A or stackable 4 A | RCH (28) | –40°C to 125°C | PREVIEW | |
TPSM64406 | TPSM64406RCHR | Dual 3 A / 3 A or stackable 6 A | RCH (28) | –40°C to 125°C | RELEASED |